USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Zelio Relays Solid State
Schneider Eletric SSRPP8S10A1 Picture
Discontinued

SSRPP8S10A1

Schneider Eletric SSRPP8S10A1 Picture
Discontinued
SSRPP8S10A1

solid state relay - panel mounting - input 90-280 V AC, output 24-280 V AC, 10A

Show more characteristics >
SSRPP8S10A1  has not been replaced. Please contact your customer care center for more information.
  • Price*
    43.10 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Relay
    product or component type
    Solid state relay
    device short name
    SSR
    Phase
    1 phase
    mounting support
    Panel
    Line Rated Current
    10 A
    output voltage
    24...280 V AC
    [Uc] control circuit voltage
    90...280 V AC
    Complementary
    contacts type and composition
    1 NO
    tightening torque
    <= 1.1 N.m input
    <= 2.2 N.m output
    local signalling
    Input status LED green)
    switching voltage
    90 V AC turn-on
    10 V AC turn-off
    input current limits
    6 mA
    solid state output type
    Zero voltage switching
    SCR output
    load current
    0.15…10 A
    output sustained overvoltage
    600 V
    surge current
    120 A 16.6 ms
    maximum voltage drop
    <1.6 V on-state
    thermal resistance
    1.48 °C/W
    maximum I²t for fusing
    60 A².s 8.3 ms
    maximum leakage current
    10 mA off-state
    dV/dt
    500 V/µs off-state at maximum voltage
    response time
    0.5 cycle turn-on)
    0.5 cycle turn-off)
    Environment
    standards
    UL E258297
    IEC 60950-1
    CSA LR 40487
    IEC 62314
    marking
    CE
    IP degree of protection
    IP20
    ambient air temperature for operation
    -40…176 °F (-40…80 °C)
    ambient air temperature for storage
    -40…257 °F (-40…125 °C)
    Ordering and shipping details
    Category
    22375-INTERFACE MODULE(ABA,R,S)
    Discount Schedule
    CP2
    GTIN
    00785901693017
    Package weight(Lbs)
    0.26 lb(US) (0.120 kg)
    Returnability
    No
    Country of origin
    MX
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Digest 178 Catalog 23: Relays and Timers (Version 1.0)
    Electromechanical and Solid-State Zelio™ Relays (Version 1.0)
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for SSRPP8S10A1: solid state relay - panel mounting - input 90-280 V AC, output 24-280 V AC, 10A (Version 2.0)
    CAD for SSRPP8S10A1: solid state relay - panel mounting - input 90-280 V AC, output 24-280 V AC, 10A (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Panel Mounting


    (1)
    Ø4.9 ±0.25 mm / Ø0.016 ±0.0098 in. hole


  • Performance Curves

    Thermal Derating Curves
    10 A Relays


    A:
    Power dissipation
    B:
    Load current (Arms)
    C:
    Max. ambient temperature (°C)
    D:
    Base plate temperature (°C)
    (1)
    No heat sink

    Note : These are typical curves, actual durability depends on load, environment, duty cycle, etc.


Compare products: /