USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Zelio Relays Solid State
Schneider Eletric SSP3A250F7T Picture

SSP3A250F7T

Green premium brand logo
Schneider Eletric SSP3A250F7T Picture
SSP3A250F7T
Green premium brand logo

solid state relay -panel-input 90-140VAC, output 48-530VAC,50A-Thermal Interface

Show more characteristics
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    192.20 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Relay
    product or component type
    Solid state relay
    Provided accessory
    Thermal interface
    device short name
    SSP
    mounting support
    Panel
    Number of phases
    3 phases
    Contacts type and conifguration
    3 NO
    solid state output type
    Zero voltage switching
    Complementary
    control type
    Without test button
    [Uc] control circuit voltage
    90...140 V AC
    minimum switching voltage
    90 V AC turn-on
    maximum switching voltage
    10 V AC turn-off
    response time
    20 ms turn-on)
    30 ms turn-off)
    Input current
    7…16 mA
    output voltage
    48...530 V AC
    load current
    0.1…50 A
    Transient overvoltage
    1200 V
    surge current
    715 A 20 ms
    750 A 16.6 ms
    150 A 1 s
    maximum I²t for fusing
    2520 A².s 10 ms 50 Hz
    2320 A².s 8.3 ms 60 Hz
    maximum leakage current
    3 mA off-state
    maximum voltage drop
    <1.35 V on-state
    dV/dt
    500 V/µs off-state at maximum voltage
    Power factor
    0.5 with maximum load)
    Motor controller rating
    1.5 hp 104 °F (40 °C) 120 V AC
    3 hp 104 °F (40 °C) 240 V AC
    7.5 hp 104 °F (40 °C) 480 V AC
    8.8 hp 104 °F (40 °C) 530 V AC
    motor power kW
    1.11 kW 104 °F (40 °C) 120 V AC
    2.22 kW 104 °F (40 °C) 240 V AC
    5.55 kW 104 °F (40 °C) 480 V AC
    6.47 kW 104 °F (40 °C) 530 V AC
    insulation resistance
    >= 1000 MOhm 500 V DC
    Maximum capacitance
    8 pF input/output
    dielectric strength
    4 kV AC input/output
    4 kV AC input or output to case
    tightening torque
    0.9...1.1 N.m input
    1.7...2.2 N.m output
    connections - terminals
    Screw terminals 1 x 0.2...1 x 2.5 mm², AWG 24...AWG 14) input
    Screw terminals 1 x 1.5...1 x 10 mm², AWG 16...AWG 8) output
    Thermal resistance
    0.12 °C/W
    LED indicator
    LED, green input
    IP degree of protection
    IP20
    net weight
    0.53 lb(US) (0.24 kg)
    width
    3.99 in (101.3 mm)
    height
    3.14 in (79.7 mm)
    depth
    1.39 in (35.4 mm)
    device presentation
    Complete product
    Environment
    flame retardance
    V0 UL 94
    ambient air temperature for operation
    -40…176 °F (-40…80 °C)
    ambient air temperature for storage
    -40…257 °F (-40…125 °C)
    pollution degree
    2
    overvoltage category
    III
    product certifications
    RoHS
    REACH
    CSA
    UL
    marking
    CE
    standards
    IEC 61000
    IEC 60950-1
    IEC 62314
    Ordering and shipping details
    Category
    22375 - INTERFACE MODULE(ABA,R,S)
    Discount Schedule
    CP2
    GTIN
    00785901971085
    Package weight(Lbs)
    0.41 kg (0.91 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
  • Documents

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Zelio Relays - Solid state relays catalog (Version 4.0)
    CAD
    Date
    Size
    Add to My Documents
    CAD for SSP3A250F7T: solid state relay -panel-input 90-140VAC, output 48-530VAC,50A-Thermal Interface (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    Zelio Solid State Relays SSL1 SSLM1 SSM1 SSM2 SSM3 SSP1 SSP3 SSLZ (Version 1.0)
    CSA Certificate SSP3 SSM1 SSM2 (Version 1.0)
    UL Recognized SSP1 SSP3 SSM1 SSM2 SSM3 (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/15/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/15/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/15/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    4 Mounting slots


  • Performance Curves

    Derating Curves


    A :
    Load Current (Amperes)
    B :
    Ambient Temperature (°C)


Compare products: /