USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Zelio Relays Solid State
Schneider Eletric SSP1A490BDS Picture

SSP1A490BDS

Green premium brand logo
Schneider Eletric SSP1A490BDS Picture
SSP1A490BDS
Green premium brand logo

SSR-panel mount-thermal pad-input 4-32 VDC,output 48-660 VAC,90A with Diagnostic

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Relay
    product or component type
    Solid state relay
    Provided accessory
    Thermal pad
    device short name
    SSP1
    mounting support
    Panel
    Number of phases
    1 phase
    Contacts type and conifguration
    1 NO
    Line Rated Current
    90 A
    solid state output type
    SCR output
    Zero voltage switching
    Complementary
    [Uc] control circuit voltage
    4...32 V AC
    minimum switching voltage
    4 V DC turn-on
    maximum switching voltage
    1 V DC turn-off
    response time
    0.5 cycle turn-on)
    0.5 cycle turn-off)
    Input current
    7…12 mA
    output voltage
    48...660 V AC
    load current
    0.15…90 A
    Transient overvoltage
    1200 V
    surge current
    1200 A 16.6 ms
    maximum I²t for fusing
    5976 A².s 8.33 ms 60 Hz
    6560 A².s 10 ms 50 Hz
    Co-ordination type
    Type 1 - 63 A miniature circuit breaker (MCB) B
    Type 2 - 50 A miniature circuit breaker (MCB) B
    maximum leakage current
    1 mA off-state
    maximum voltage drop
    <1.15 V on-state
    dV/dt
    500 V/µs off-state at maximum voltage
    Power factor
    0.5 with maximum load)
    Motor controller rating
    1.5 hp 120 V AC
    3 hp 240 V AC
    7.5 hp 480 V AC
    insulation resistance
    1000 MOhm 500 V DC
    Maximum capacitance
    8 pF input/output
    dielectric strength
    4 kV AC input/output
    4 kV AC input or output to case
    [Uimp] rated impulse withstand voltage
    6 kV output to case
    6 kV input to output
    tightening torque
    1.5...1.7 N.m input
    2...2.2 N.m output
    17.7...19.47 lb.in output
    13.27...15.04 lb.in input
    0.5...0.6 N.m auxillary terminal
    4.4...5.3 lb.in auxillary terminal
    connections - terminals
    Screw terminals 0.2...3.3 mm², AWG 24...AWG 12) with cable end input
    Screw terminals 0.5...5.26 mm², AWG 20...AWG 10) with cable end output
    Screw terminals 0.2...3.3 mm², AWG 24...AWG 12) without cable end input
    Screw terminals 0.5...8.26 mm², AWG 20...AWG 8) without cable end output
    Forked type tag connectors 9.2 x 4 mm input
    Ring lugs 9.2 x 4 mm input
    Forked type tag connectors 11.7 x 4.5 mm output
    Ring lugs 11.7 x 4.5 mm output
    Auxiliary/Alarm connection terminal
    Screw-type connector, 0.5...1.5 mm² AWG 20...AWG 16)slotted Philips
    Thermal resistance
    0.27 °C/W junction to case
    LED indicator
    LED, steady, green ON status control input/test button actuated
    LED, steady, amber ON status load
    LED, flashing, amber control input to energise load
    LED, steady, red open-circuit control input
    LED, flashing, red load cut-off/short-circuit
    Maximum alarm output current
    30 mA 32 V DC
    minimum load current
    150 mA
    IP degree of protection
    IP20
    electromagnetic compatibility
    Electrostatic discharge 6 kV criteria A contact discharge IEC 61000-4-2
    Electrostatic discharge 8 kV criteria A air discharge IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test criteria A output ports IEC 61000-4-3
    Radiated radio-frequency electromagnetic field immunity test criteria B alarm port IEC 61000-4-3
    Electrical fast transient/burst immunity test 1 kV, 5/100 kHz criteria B output ports IEC 61000-4-4
    Surge immunity test 1 kV criteria A output ports line to line IEC 61000-4-5
    Surge immunity test 2 kV criteria A output ports line to earth IEC 61000-4-5
    safety reliability data
    MTTFd = 1875.9 years
    B10d = 1731395
    net weight
    3.43 oz (97.1 g)
    device presentation
    Complete product
    Environment
    ambient air temperature for operation
    -40…176 °F (-40…80 °C)
    ambient air temperature for storage
    -40…257 °F (-40…125 °C)
    pollution degree
    2
    overvoltage category
    III
    product certifications
    REACH
    CE
    UL
    EAC
    RoHS
    CSA
    marking
    UL
    CE
    EAC
    CSA
    standards
    CSA C22.2 No 14-13
    EN/IEC 60950-1
    UL 508
    EN/IEC 62314
    Ordering and shipping details
    GTIN
    03606485442266
    Package weight(Lbs)
    3.95 oz (112.000 g)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
  • Documents

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Zelio Relays - Solid state relays catalog (Version 4.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/13/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/13/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/13/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Front view
    (2)
    Side view
    (3)
    Bottom view


  • Connections and Schema

    Wiring Diagram
    Single Supply Connection


    (F)
    Control/Auxiliary supply (4…32 V DC)
    (A)
    Alarm output terminal (4...32 V DC)
    (B)
    Auxiliary supply terminal
    (C)
    Fuse or circuit-breaker
    (D)
    Load
    (E)
    Switch to energize load

    Dual Supply Connection


    (G)
    Control supply (4...32 V DC)
    (H)
    Auxiliary supply (4...32 V DC)
    (A)
    Alarm output terminal (4...32 V DC)
    (B)
    Auxiliary supply terminal
    (C)
    Fuse or circuit-breaker
    (D)
    Load
    (E)
    Switch to energize load


  • Performance Curves

    Derating Curves


    A :
    Load Current (Arms)
    B :
    Ambient Temperature (°C)
    (1)
    For Heatsink SSRHP02
    (2)
    For Heatsink SSRHP05
    (3)
    For Heatsink SSRHP07
    (4)
    For Heatsink SSRHD10
    (5)
    No Heatsink


Compare products: /