USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Zelio Relays Solid State
Schneider Eletric SSP1A125BD Picture

SSP1A125BD

Schneider Eletric SSP1A125BD Picture
SSP1A125BD

solid state relay - panel mounting - input 3-32V DC, output 24-300 V AC, 25A

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price*
    18.74 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Relay
    product or component type
    Solid state relay
    device short name
    SSP1
    mounting support
    Panel
    Number of phases
    1 phase
    Contacts type and conifguration
    1 NO
    Line Rated Current
    25 A
    solid state output type
    Zero voltage switching
    SCR output
    Complementary
    [Uc] control circuit voltage
    3...32 V DC
    minimum switching voltage
    3 V DC turn-on
    maximum switching voltage
    1 V DC turn-off
    response time
    0.5 cycle turn-on)
    0.5 cycle turn-off)
    Input current
    10 mA 12 V DC
    output voltage
    24...300 V AC
    load current
    0.15…25 A
    Transient overvoltage
    600 V
    surge current
    250 A 16.6 ms
    maximum I²t for fusing
    259 A².s 8.33 ms 60 Hz
    285 A².s 10 ms 50 Hz
    Co-ordination type
    Type 1 - 25 A miniature circuit breaker (MCB) B
    Type 2 - 20 A miniature circuit breaker (MCB) B
    maximum leakage current
    1 mA off-state
    maximum voltage drop
    <1.15 V on-state
    dV/dt
    500 V/µs off-state at maximum voltage
    Power factor
    0.5 with maximum load)
    Motor controller rating
    0.5 hp 120 V AC
    1 hp 240 V AC
    insulation resistance
    1000 MOhm 500 V DC
    Maximum capacitance
    10 pF input/output
    dielectric strength
    4 kV AC input/output
    4 kV AC input or output to case
    [Uimp] rated impulse withstand voltage
    6 kV output to case
    6 kV input to output
    tightening torque
    1.5...1.7 N.m input
    2...2.2 N.m output
    connections - terminals
    Screw terminals 0.2...3.3 mm², AWG 24...AWG 12) with cable end input
    Screw terminals 0.5...5.26 mm², AWG 20...AWG 10) with cable end output
    Screw terminals 0.2...3.3 mm², AWG 24...AWG 12) without cable end input
    Screw terminals 0.5...8.26 mm², AWG 20...AWG 8) without cable end output
    Forked type tag connectors 9.2 x 4 mm input
    Ring lugs 9.2 x 4 mm input
    Forked type tag connectors 11.7 x 4.5 mm output
    Ring lugs 11.7 x 4.5 mm output
    Thermal resistance
    0.8 °C/W junction to case
    LED indicator
    LED, green input
    IP degree of protection
    IP20
    safety reliability data
    MTTFd = 1875.9 years
    B10d = 1731395
    net weight
    3.15 oz (89.2 g)
    device presentation
    Complete product
    Environment
    ambient air temperature for operation
    -40…176 °F (-40…80 °C)
    ambient air temperature for storage
    -40…257 °F (-40…125 °C)
    pollution degree
    2
    overvoltage category
    III
    product certifications
    CSA
    REACH
    UL
    CE
    RoHS
    EAC
    marking
    CSA
    CE
    EAC
    UL
    standards
    UL 508
    CSA C22.2 No 14-13
    EN/IEC 62314
    EN/IEC 60950-1
    Ordering and shipping details
    Category
    22375 - INTERFACE MODULE(ABA,R,S)
    Discount Schedule
    CP2
    GTIN
    00785901750673
    Package weight(Lbs)
    0.10 kg (0.21 lb(US))
    Returnability
    Yes
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
  • Documents and Downloads

    Language
    • English
    • Slovak
    • Spanish
    • Slovenian
    • Danish
    • French
    • Serbian
    • Finnish
    • Chinese
    • Dutch
    • Norwegian
    • Turkish
    • Korean
    • Russian
    • Czech
    • Croatian
    • Polish
    • Italian
    • Romanian
    • German
    • Swedish
    Catalog
    Date
    Size
    Add to My Documents
    Zelio Relays - Solid state relays catalog (Version 4.0)
    Certificate
    Date
    Size
    Add to My Documents
    Zelio Solid State Relays SSL1 SSLM1 SSM1 SSM2 SSM3 SSP1 SSP3 SSLZ (Version 1.0)
    CSA Certificate SSL1 SSM1 SSM3 SSP1 (Version 1.0)
    UL Recognized SSP1 SSP3 SSM1 SSM2 SSM3 (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Front view
    (2)
    Side view
    (3)
    Bottom view


  • Performance Curves

    Derating Curves


    A :
    Load Current (Arms)
    B :
    Ambient Temperature (°C)
    (1)
    For Heatsink SSRHP17
    (2)
    For Heatsink SSRHP25
    (3)
    No Heatsink


Compare products: /