USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric SSP1A110BDT Picture

View all Zelio Relays Solid State

Zelio Relays Solid State - SSP1A110BDT

Solid State Relay

Schneider Eletric SSP1A110BDT Picture
View all Zelio Relays Solid State
Zelio Relays Solid State - SSP1A110BDT
Solid State Relay

solid state relay-panel mount-thermal pad -input 3-32V DC,output 24-300V AC,10 A

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
Add to My Products Remove from My Products

  • Main
    range of product
    Zelio Relay
    product or component type
    Solid state relay
    Provided accessory
    Thermal pad
    device short name
    SSP1
    mounting support
    Panel
    Phase
    1 phase
    Contacts type and conifguration
    1 NO
    Line Rated Current
    10 A
    solid state output type
    Zero voltage switching
    SCR output
    Complementary
    [Uc] control circuit voltage
    3...32 V DC
    minimum switching voltage
    3 V DC turn-on
    maximum switching voltage
    1 V DC turn-off
    response time
    0.5 cycle turn-on
    0.5 cycle turn-off
    Input current
    10 mA at 12 V DC
    output voltage
    24...300 V AC
    load current
    0.15...10 A
    Transient overvoltage
    600 V
    surge current
    <= 120 A 16.6 ms
    maximum I²t for fusing
    60 A².s for 8.33 ms at 60 Hz half cycle
    66 A².s for 10 ms at 50 Hz half cycle
    Co-ordination type
    Type 1 - 13 A miniature circuit breaker (MCB) - curve B
    Type 2 - 10 A miniature circuit breaker (MCB) - curve B
    leakage current
    <= 1 mA off-state
    voltage drop
    1.15 V on-state
    dV/dt
    500 V/µs off-state at maximum voltage
    Power factor
    0.5 with maximum load
    Motor controller rating
    0.5 hp 120 V AC
    1 hp 240 V AC
    insulation resistance
    1000 MOhm at 500 V DC
    Maximum capacitance
    10 pF input/output
    dielectric strength
    4 kV AC input/output
    4 kV AC input or output to case
    [Uimp] rated impulse withstand voltage
    6 kV output to case
    6 kV input to output
    tightening torque
    1.5...1.7 N.m input
    2...2.2 N.m output
    connections - terminals
    Forked type tag connectors : 9.2 x 4 mm input
    Ring lugs : 9.2 x 4 mm input
    Forked type tag connectors : 11.7 x 4.5 mm output
    Ring lugs : 11.7 x 4.5 mm output
    Screw terminals : 0.2...3.3 mm², (AWG 24...AWG 12) with cable end input
    Screw terminals : 0.5...5.26 mm², (AWG 20...AWG 10) with cable end output
    Screw terminals : 0.2...3.3 mm², (AWG 24...AWG 12) without cable end input
    Screw terminals : 0.5...8.26 mm², (AWG 20...AWG 8) without cable end output
    Thermal resistance
    1.03 °C/W junction to case
    thermal pad impedance
    0.48 °C-in²/W at 25 psi
    LED indicator
    LED, green input
    IP degree of protection
    IP20
    safety reliability data
    MTTFd = 1875.9 years
    B10d = 1731395
    product weight
    3.15 oz (89.2 g)
    Environment
    ambient air temperature for operation
    -40...176 °F (-40...80 °C)
    ambient air temperature for storage
    -40...257 °F (-40...125 °C)
    pollution degree
    2
    overvoltage category
    III
    product certifications
    CE
    CSA
    RoHS
    UL
    REACH
    EAC
    marking
    CE
    CSA
    UL
    EAC
    standards
    EN/IEC 60950-1
    UL 508
    EN/IEC 62314
    CSA C22.2 No 14-13
    Ordering and shipping details
    Category
    22375 - INTERFACE MODULE(ABA,R,S)
    Discount Schedule
    CP2
    GTIN
    00785901582861
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.20999999999999999
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Zelio Relays - Solid state relays catalog (Version 4.0)
    Certificate
    Date
    Size
    Add to My Documents
    CSA Certificate SSL1 SSM1 SSM3 SSP1 (Version 1.0)
    UL Recognized SSP1 SSP3 SSM1 SSM2 SSM3 (Version 1.0)
    Zelio Solid State Relays SSL1 SSLM1 SSM1 SSM2 SSM3 SSP1 SSP3 SSLZ (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.