USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric SSP09EMA10S Picture

View all Type EMA

Type EMA - SSP09EMA10S

EMA

Schneider Eletric SSP09EMA10S Picture
View all Type EMA
Type EMA - SSP09EMA10S
EMA

Surge Protect - EMA - 100kA - 600VAC delta - 3P3W - T4X

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
Add to My Products Remove from My Products

  • Main
    Product
    Surge protection device
    Range
    Surgelogic
    Device Short Name
    EMA
    Complementary
    Surge Current
    100 kA
    System Voltage
    600 V delta AC
    Phase
    3 phases
    Wiring Configuration
    3-wire
    Connection
    Lugs AWG 10...AWG 2 copperTorque to: 4 N.m
    MCOV
    840 V
    Nominal Discharge Current
    10 kA
    SCCR
    200 kA
    Local Signalling
    Status LED, green = normal operation per phase
    Status LED, red = fault per phase
    Provided Equipment
    Surge counter
    Alarm enable/disable switch
    Dry contacts
    Device Mounting
    Surface
    Height
    22.67 in (575.8 mm)
    Width
    11.7 in (297.2 mm)
    Depth
    9.4 in (238.8 mm)
    Environment
    Enclosure Rating
    NEMA 4X
    Enclosure Material
    Stainless steel
    Standards
    UL 1283 ed. 5
    UL 1449 ed. 4
    CSA C22.2 No 8
    Ambient Operating
    149 °F (65 °C)
    Ordering and shipping details
    Category
    08464 - SURGE PROTECTION EMA
    Discount Schedule
    DE1B
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    32.200000000000003
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    Handout
    Date
    Size
    Add to My Documents
    Date 9/29/18
    Size 585.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.