USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type EMA
Schneider Eletric SSP09EMA10 Picture

SSP09EMA10

Product Logo
Schneider Eletric SSP09EMA10 Picture
SSP09EMA10
Product Logo

Surge Protect - EMA - 100kA - 600VAC delta - 3P3W - T1

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    4,395.18 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Surge protection device
    Range
    Surgelogic
    Device Short Name
    EMA
    Complementary
    Surge Current
    100 kA
    Voltage Rating
    600 V delta AC
    Number of Phases
    3 phases
    Wiring Configuration
    3-wire
    Connection
    Lugs AWG 10...AWG 2 copper 35.40 lbf.in (4 N.m)
    MCOV
    840 V
    Nominal Discharge Current
    10 kA
    SCCR
    200 kA
    Local Signalling
    Status LED green per phase normal operation
    Status LED red per phase fault
    Provided Equipment
    Alarm enable/disable switch
    Surge counter
    Dry contacts
    Device Mounting
    Surface
    Height
    11.10 in (282 mm)
    Width
    9.98 in (253.5 mm)
    Depth
    5.31 in (135 mm)
    Environment
    Enclosure Rating
    NEMA 1
    Enclosure Material
    grey painted sheet steel
    Standards
    CSA C22.2 No 8
    UL 1449:ed. 4
    UL 1283:ed. 5
    Ambient Operating
    149 °F (65 °C)
    Ordering and shipping details
    Category
    08464 - SURGE PROTECTION EMA
    Discount Schedule
    DE1B
    Package weight(Lbs)
    9.30 kg (20.5 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
  • Documents

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    UL_E314042_T1_SSP09EMA10-20_Certificate (Version 1.0)
    UL_E314042_T2_SSP09EMA10-20Certificate (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Surgelogic™ External Modular Assembly (EMA) Surge Protective Devices (SPDs) (Version 01)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/15/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/15/19
    Size 195.3 KB
    Handout
    Date
    Size
    Add to My Documents
    EMA Series SPDs Data Sheet (Version 00)
    Date 5/9/16
    Size 585.2 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/15/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /