USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric SSP06XDSE15A1 Picture

View all Type XDSE

Type XDSE - SSP06XDSE15A1

XDSE Surge Protection Devices

Schneider Eletric SSP06XDSE15A1 Picture
View all Type XDSE
Type XDSE - SSP06XDSE15A1
XDSE Surge Protection Devices

SPD - XDSE Type 1 - 240V Delta - 3PH - 3 Wire - 150kA

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
Add to My Products Remove from My Products

  • Main
    Product
    Surge protection device
    Complementary
    Surge Current
    150 A per phase
    System Voltage
    240 V delta AC
    Phase
    3 phases
    Wiring Configuration
    3-wire (isolated ground)
    MCOV
    320 V
    300 V
    Line Rated Current
    20 kA
    input voltage
    320 V L - G terminal(s)
    300 V L - L terminal(s)
    Height
    5.98 in (152 mm)
    Width
    5.98 in (152 mm)
    Depth
    3.98 in (101 mm)
    Environment
    Enclosure Rating
    NEMA 4X
    Ordering and shipping details
    Category
    08466 - SURGE PROTECTION HWA
    Discount Schedule
    DE1B
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    3.98
    Returnability
    N
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    DINP, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    DIDP, which is known to the State of California to cause Birth Defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 8/20/18
    Size 3.6 MB
    Handout
    Date
    Size
    Add to My Documents
    Date 8/16/18
    Size 255.8 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.