USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric SSP03EMA12 Picture

View all Type EMA

Type EMA - SSP03EMA12

EMA

Schneider Eletric SSP03EMA12 Picture
View all Type EMA
Type EMA - SSP03EMA12
EMA

Surge Protect - EMA - 120kA - 240/120VAC delta - 3P4W - T1

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
Add to My Products Remove from My Products

  • Main
    Product
    Surge protection device
    Range
    Surgelogic
    Device Short Name
    EMA
    Complementary
    Surge Current
    120 kA
    System Voltage
    240/120 V delta AC
    Phase
    3 phases
    Wiring Configuration
    4-wire
    Connection
    Lugs AWG 10...AWG 2 copperTorque to: 4 N.m
    MCOV
    150 V
    Nominal Discharge Current
    20 kA
    SCCR
    200 kA
    Local Signalling
    Status LED, green = normal operation per phase
    Status LED, red = fault per phase
    Provided Equipment
    Surge counter
    Alarm enable/disable switch
    Dry contacts
    Device Mounting
    Surface
    Height
    11.1 in (282 mm)
    Width
    9.98 in (253.5 mm)
    Depth
    5.31 in (135 mm)
    Environment
    Enclosure Rating
    NEMA 1
    Enclosure Material
    Painted sheet steel, colour : grey
    Standards
    UL 1283 ed. 5
    UL 1449 ed. 4
    CSA C22.2 No 8
    Ambient Operating
    149 °F (65 °C)
    Ordering and shipping details
    Category
    08464 - SURGE PROTECTION EMA
    Discount Schedule
    DE1B
    GTIN
    00785901957904
    Nbr. of units in pkg.
    5
    Package weight(Lbs)
    20.5
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    Date 9/29/18
    Size 49.2 KB
    Date 9/29/18
    Size 49.1 KB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Handout
    Date
    Size
    Add to My Documents
    Date 9/29/18
    Size 585.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.