USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric SSP03BIA12PBQ1 Picture

View all NQ Panelboards

NQ Panelboards - SSP03BIA12PBQ1

Surge Protection Device

Schneider Eletric SSP03BIA12PBQ1 Picture
View all NQ Panelboards
NQ Panelboards - SSP03BIA12PBQ1
Surge Protection Device

NQ SURGE PROTECTION DEVICE TYPE 1 BIA 120KA 240/120HIGH-LEG DELTA 3 PHASE 4 WIRE

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    5100.00 USD
Add to My Products Remove from My Products

  • Complementary
    Phase
    3 phases
    wiring configuration
    4-wire
    System Voltage
    240/120 V delta AC
    surge current
    120 A
    number of protection mode
    10
    Environment
    product certifications
    cULus
    Ordering and shipping details
    Category
    08470 - SURGE PROTECTION IMA
    Discount Schedule
    DE1B
    GTIN
    00785901298526
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    8.2300000000000004
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    DINP which is known to the State of California to cause cancer and
    - - - - - - - Substance 2
    DIDP which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Digest Catalog 06: Surge Protective Devices
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.