USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric SSP030SLACSE39 Picture

View all Type SLACSE

SSP030SLACSE39

Schneider Eletric SSP030SLACSE39 Picture
View all Type SLACSE
SSP030SLACSE39

SPD, Type SLACSE, 15 A, 120 V, 39 kA, surface mount, hybrid

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Surge protection device
    Complementary
    Surge Current
    39 kA
    10 kA signal
    System Voltage
    30 V DC
    Service Voltage
    120 V
    Line Rated Current
    15 A
    Device Mounting
    Surface
    Height
    0.7 in (17.78 mm)
    Width
    0.7 in (17.78 mm)
    Depth
    0.3 in (7.62 mm)
    Ordering and shipping details
    Category
    08466 - SURGE PROTECTION HWA
    Discount Schedule
    DE1B
    GTIN
    00785901293545
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    63.5
    Returnability
    Y
  • Documents and Downloads

    Language
    • English
    Handout
    Date
    Size
    Add to My Documents
    Surgelogic Type SLACSE (Version 1.0)
    Date 6/12/19
    Size 831.1 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.