USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric SSP02BIA20PBQ1 Picture

View all NQ Panelboards

NQ Panelboards - SSP02BIA20PBQ1

Surge Protection Device

Schneider Eletric SSP02BIA20PBQ1 Picture
View all NQ Panelboards
NQ Panelboards - SSP02BIA20PBQ1
Surge Protection Device

NQ SURGE PROTECTION DEVICE TYPE 1 BIA 200KA 208/120V 3 PHASE 4 WIRE

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    7000.00 USD
Add to My Products Remove from My Products

  • Complementary
    Phase
    3 phases
    wiring configuration
    4-wire
    System Voltage
    208Y/120 V AC
    surge current
    200 A
    number of protection mode
    10
    Environment
    product certifications
    cULus
    Ordering and shipping details
    Category
    08470 - SURGE PROTECTION IMA
    Discount Schedule
    DE1B
    GTIN
    00785901940548
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    8.0099999999999998
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    DINP which is known to the State of California to cause cancer and
    - - - - - - - Substance 2
    DIDP which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Digest Catalog 06: Surge Protective Devices
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.