Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric SSP01EMA12DF Picture

Range: Type EMA

EMA

SSP01EMA12DF

Schneider Eletric SSP01EMA12DF Picture
Range: Type EMA

EMA

SSP01EMA12DF

Surge Protect - EMA - 120kA - 120/240VAC - 1P3W - T1 - SW - sine mod

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
Add to My Products Remove from My Products

  • Main
    Product
    Surge protection device
    Range
    Surgelogic
    Device Short Name
    EMA
    Complementary
    Surge Current
    120 kA
    System Voltage
    120/240 V AC
    Phase
    1 phase
    Wiring Configuration
    3-wire
    Connection
    Lugs AWG 10...AWG 3/0 copperTorque to: 4 N.m
    MCOV
    150 V
    Nominal Discharge Current
    20 kA
    Max Number of Poles
    3
    Line Rated Current
    150 A
    SCCR
    200 kA
    Local Signalling
    Status LED, green = normal operation per phase
    Status LED, red = fault per phase
    Provided Equipment
    Surge counter
    Switch-disconnector
    Alarm enable/disable switch
    Sine wave tracking module
    Dry contacts
    Device Mounting
    Surface
    Height
    19.49 in (495 mm)
    Width
    9.88 in (251 mm)
    Depth
    5.31 in (135 mm)
    Environment
    Enclosure Rating
    NEMA 1
    Enclosure Material
    Painted sheet steel, colour : grey
    Standards
    UL 1283 ed. 5
    UL 1449 ed. 4
    CSA C22.2 No 8
    Ambient Operating
    149 °F (65 °C)
    Ordering and shipping details
    Category
    08464 - SURGE PROTECTION EMA
    Discount Schedule
    DE1B
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    20.5
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    Date 9/29/18
    Size 48.7 KB
    Date 9/29/18
    Size 49 KB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Handout
    Date
    Size
    Add to My Documents
    Date 9/29/18
    Size 585.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.