USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric SSP01EBA12 Picture

View all Type EBA

Type EBA - SSP01EBA12

EBA

Schneider Eletric SSP01EBA12 Picture
View all Type EBA
Type EBA - SSP01EBA12
EBA

Surge Protect - EBA - 120kA - 120/240VAC - 1P3W - T1

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
Add to My Products Remove from My Products

  • Main
    Product
    Surge protection device
    Device Short Name
    EBA
    Complementary
    Surge Current
    120 kA
    System Voltage
    120/240 V AC
    Phase
    1 phase
    Wiring Configuration
    3-wire
    Connection
    Wire AWG 10 copper
    MCOV
    150 V
    Nominal Discharge Current
    20 kA
    SCCR
    200 kA
    Local Signalling
    Status LED, green = normal operation per phase
    Status LED, red = fault per phase
    Provided Equipment
    Surge counter
    Alarm enable/disable switch
    Dry contacts
    Device Mounting
    Surface
    Height
    13.32 in (338.3 mm)
    Width
    5.74 in (145.8 mm)
    Depth
    4.42 in (112.3 mm)
    Environment
    Enclosure Rating
    NEMA 1
    Enclosure Material
    Painted sheet steel, colour : grey
    Standards
    UL 1283
    UL 96A ed. 12
    UL 1449 ed. 4
    CSA C22.2 No 8
    Ambient Operating
    104 °F (40 °C)
    Ordering and shipping details
    Category
    08464 - SURGE PROTECTION EMA
    Discount Schedule
    DE1B
    GTIN
    00785901557586
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    8
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    DINP which is known to the State of California to cause cancer and
    - - - - - - - Substance 2
    DIDP which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Certificate
    Date
    Size
    Add to My Documents
    Date 9/29/18
    Size 50.4 KB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 9/28/18
    Size 22.3 MB
    Handout
    Date
    Size
    Add to My Documents
    Date 9/29/18
    Size 347.1 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.