USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

200A INTERIOR BARRIER FOR HD SWITCH

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    225.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Barrier Kit
    product destination
    Safety switch series F heavy duty Rated at 200 A
    Ordering and shipping details
    Category
    00058 - MISC SWITCH ACCESSORIES
    Discount Schedule
    DE1
    GTIN
    00785901428435
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.6299999999999999
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  0542  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Enclosed Safety Switches Catalog (Version 1.1)
    Digest 178 Catalog 03: Safety Switches (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    UL Certificate Heavy duty safety switch 100A (Version 1.1)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Neutral Assembley Replacement Instructions for F Series Safety Switches (Version 1)
    Additional Barrier for 200 A F-Series Safety Switches (Version 1)
    800 and 1200 A Heavy Duty Safety Switches (Version 1)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/22/18
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.