USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric SRT3000XLA Picture

View all Smart-UPS On-Line

Smart-UPS On-Line - SRT3000XLA

Schneider Eletric SRT3000XLA Picture
View all Smart-UPS On-Line
Smart-UPS On-Line - SRT3000XLA

APC Smart-UPS SRT 3000VA 120V

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC Smart-UPS SRT 3000VA 120V
    Includes
    CD with software , Documentation CD , Installation guide , Removable support feet , USB cable , Warranty card
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Aruba , Bahamas , Barbados , Belize , Bermuda , Canada , Cayman Islands , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Guatemala , Guyana , Haiti , Honduras , Jamaica , Mexico , Netherlands Antilles , Nicaragua , Panama , Puerto Rico , Trinidad And Tobago , United States , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Output Power Capacity
    2700 Watts / 3000 VA
    Max Configurable Power (Watts)
    2700 Watts / 3000 VA
    Nominal Output Voltage
    120V
    Output Voltage Distortion
    Less than 2%
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) NEMA L5-30R (Battery Backup) , (8) NEMA 5-20R (Battery Backup)
    Bypass
    Internal Bypass (Automatic and Manual)
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    40 - 70 Hz (auto sensing)
    Input Connections
    NEMA L5-30P
    Cord Length
    10 feet (3.05 meters)
    Maximum Input Current
    0 A
    Input Breaker Capacity
    0 A
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    1
    Battery Slots Empty
    0
    Typical recharge time
    3 hour(s)
    Replacement Battery
    APCRBC152
    RBC Quantity
    1
    Communications & Management
    Interface Port(s)
    RJ-45 Serial , Smart-Slot , USB
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Audible and visible alarms prioritized by severity
    Emergency Power Off (EPO)
    Yes
    Surge Protection and Filtering
    Surge energy rating
    340 Joules
    Filtering
    --
    Physical
    Maximum Height
    17.0 inches (432.0 mm)
    Maximum Width
    3.35 inches (85.0 mm)
    Maximum Depth
    25.0 inches (635.0 mm)
    Rack Height
    0 U
    Net Weight
    69.0 lbs (31.3 kg)
    Shipping Weight
    81.0 lbs (36.74 kg)
    Shipping Height
    9.7 inches (246.0 mm)
    Shipping Width
    23.6 inches (599.0 mm)
    Shipping Depth
    34.3 inches (871.0 mm)
    Master Carton Units
    0.0
    Master Carton Weight
    0.0 lbs
    Color
    Black
    Units per Pallet
    6.0
    Environmental
    Operating Environment
    32 - 104 °F (0 - 40 °C)
    Operating Relative Humidity
    0 - 95% non-condensing %
    Operating Elevation
    0-10000 feet (0-3000 meters)
    Storage Temperature
    5 - 113 °F (-15 - 45 °C)
    Storage Relative Humidity
    0 - 95% non-condensing %
    Storage Elevation
    0-50000 feet (0-15000 meters)
    Audible noise at 1 meter from surface of unit
    55.000 dB
    Online Thermal Dissipation
    805.000 BTU/hr
    Protection Class
    IP 20
    Conformance
    Approvals
    CSA C22.2 No.107.3-05 , ENERGY STAR V1.0 (USA) , FCC Part 15 Class A , UL 1778
    Standard warranty
    3 years repair or replace (excluding battery) and 2 years for battery
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Date 3/4/16
    Size 358.2 KB
    Date 3/4/16
    Size 302.4 KB
    Date 4/27/17
    Size 493.4 KB
    Date 5/18/18
    Size 1.2 MB
    CAD
    Date
    Size
    Add to My Documents
    SRT3000XLA - APC Smart-UPS SRT 3000VA Tower Model with Battery Packs
    Brochure
    Date
    Size
    Add to My Documents
    Certificate
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.