USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

APC Smart-UPS SRT 10000VA RM 208V IEC

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS SRT 10000VA RM 208V IEC
    Includes
    CD with software , Documentation CD , Installation guide , Rack Mounting brackets , Rack Mounting support rails , Rack mounting hardware , Temperature Probe , USB cable , Warranty card , Web/SNMP Management Card
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Bahamas , Barbados , Belize , Bermuda , Bolivia , Canada , Cayman Islands , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guatemala , Guyana , Haiti , Honduras , Jamaica , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Output Power Capacity
    10.0 KW / 10.0 kVA
    Max Configurable Power (Watts)
    10.0 KW / 10.0 kVA
    Nominal Output Voltage
    208V
    Output Voltage Distortion
    Less than 2%
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Other Output Voltages
    240V
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) Hard Wire 3-wire (2PH + G) (Battery Backup) , (3) IEC Jumpers (Battery Backup) , (4) IEC 320 C19 (Battery Backup) , (6) IEC 320 C13 (Battery Backup)
    Bypass
    Internal Bypass (Automatic and Manual)
    Input
    Nominal Input Voltage
    208V
    Input Frequency
    40 - 70 Hz (auto sensing)
    Input Connections
    Hard Wire 3-wire (2PH + G)
    Input voltage range for main operations
    160 - 275 V
    Input voltage adjustable range for mains operation
    100 - 275 (half load)V
    Other Input Voltages
    240
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Typical recharge time
    1.5 hour(s)
    Replacement Battery
    APCRBC140
    RBC Quantity
    2
    Nominal Battery Voltage
    +/-192 V (split battery referenced to neutral)
    Communications & Management
    Interface Port(s)
    RJ-45 10/100 Base-T , RJ-45 Serial , Smart-Slot , USB
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Audible and visible alarms prioritized by severity
    Emergency Power Off (EPO)
    Yes
    Surge Protection and Filtering
    Surge energy rating
    480 Joules
    Physical
    Maximum Height
    10.35 inches (263.0 mm)
    Maximum Width
    17.0 inches (432.0 mm)
    Maximum Depth
    28.15 inches (715.0 mm)
    Rack Height
    6 U
    Net Weight
    246.0 lbs (111.58 kg)
    Shipping Weight
    286.0 lbs (129.73 kg)
    Shipping Height
    18.15 inches (461.0 mm)
    Shipping Width
    23.62 inches (600.0 mm)
    Shipping Depth
    39.37 inches (1000.0 mm)
    Color
    Black
    Units per Pallet
    1.0
    Environmental
    Operating Environment
    32 - 104 °F (0 - 40 °C)
    Operating Relative Humidity
    0 - 95 (non-condensing) %
    Operating Elevation
    0-10000 feet (0-3000 meters)
    Storage Temperature
    5 - 113 °F (-15 - 45 °C)
    Storage Relative Humidity
    0 - 95 (non-condensing) %
    Storage Elevation
    0-50000 feet (0-15000 meters)
    Audible noise at 1 meter from surface of unit
    55.000 dB
    Online Thermal Dissipation
    2490.000 BTU/hr
    Protection Class
    IP 20
    Conformance
    Approvals
    CSA C22.2 No.107.3-05 , ENERGY STAR V2.0 (USA) , FCC Part 15 Class A , OSHPD , UL 1778
    Standard warranty
    3 years repair or replace (excluding battery) and 2 years for battery
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
    Battery Directive
    Compliant
  • Documents and Downloads

    Language
    • English
    • Latvian
    • Slovenian
    • Danish
    • Lithuanian
    • Greek
    • Croatian
    • Serbian
    • Finnish
    • Norwegian
    • Dutch
    • Estonian
    Catalog
    Date
    Size
    Add to My Documents
    Smart-UPS On-Line SRT 2.2 kVA - 10 kVA Brochure 120V and 208V Models (Version 0)
    User guide
    Date
    Size
    Add to My Documents
    Safety Guide Smart-UPS RT/Hardwire/over 1.5 kVA (Version 5)
    Installation Smart-UPS On-Line 8/10 kVA, 208/220/230/240 Vac TWR/RM 6U (Version 6)
    Installation guide Smart-UPS Online SRTRK3 (Version 2)
    Addendum - California Proposition 65 Warning Statement (Version 0)
    Operation Smart-UPS On-Line 8/10 kVA, 208/220/230/240 Vac TWR/RM 6U (Version 5)
    CAD
    Date
    Size
    Add to My Documents
    SRT10KRMXLT-IEC+SRT192RMBP2 - APC Smart-UPS SRT 10000VA Rack Mount 208V IEC + 192V Battery Pack (Version 0)
    Certificate
    Date
    Size
    Add to My Documents
    FCC Certificate of Compliance for APC Smart-UPS SRT 8kVA and 10kVA 208V (Version 0)
    UL and CSA Certificate of Compliance for APC Smart-UPS SRT 8kVA and 10kVA 208V (Version 2)
    Office of Statewide Health Planning and Development (OSHPD) Preapproval for Smart-UPS Online SRT Products with accessories in commercial and seismic rack applications (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.