USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

APC Smart-UPS SRT 1000VA RM 120V Network Card

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS SRT 1000VA RM 120V Network Card
    Includes
    CD with software , Documentation CD , Installation guide , Network Management Card , Rack Mounting brackets , Rack Mounting support rails , Rack mounting hardware , Temperature Probe , USB cable , Warranty card
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Bahamas , Barbados , Belize , Bermuda , Bolivia , Brazil , Canada , Cayman Islands , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guatemala , Guyana , Haiti , Honduras , Jamaica , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Output Power Capacity
    900 Watts / 1000 VA
    Max Configurable Power (Watts)
    900 Watts / 1000 VA
    Nominal Output Voltage
    120V
    Output Voltage Distortion
    Less than 2%
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (6) NEMA 5-15R (Battery Backup)
    Bypass
    Built-in Static Bypass
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    40 - 70 Hz (auto sensing)
    Input Connections
    NEMA 5-15P
    Cord Length
    6 feet (1.83 meters)
    Input voltage range for main operations
    50-150 (40% Load) V , 80 - 150 V
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    1
    Typical recharge time
    3 hour(s)
    Replacement Battery
    APCRBC155
    RBC Quantity
    1
    Nominal Battery Voltage
    48V
    Communications & Management
    Interface Port(s)
    RJ-45 10/100 Base-T , RJ-45 Serial , Smart-Slot , USB
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    Multi-function LCD status and control console
    Audible Alarm
    Audible and visible alarms prioritized by severity
    Emergency Power Off (EPO)
    Yes
    Surge Protection and Filtering
    Surge energy rating
    432 Joules
    Physical
    Maximum Height
    3.35 inches (85.0 mm)
    Maximum Width
    17.0 inches (432.0 mm)
    Maximum Depth
    20.0 inches (508.0 mm)
    Rack Height
    2 U
    Net Weight
    48.5 lbs (22.0 kg)
    Shipping Weight
    65.27 lbs (29.6 kg)
    Shipping Height
    9.7 inches (246.0 mm)
    Shipping Width
    23.4 inches (594.0 mm)
    Shipping Depth
    29.5 inches (749.0 mm)
    Color
    Black
    Units per Pallet
    12.0
    Environmental
    Operating Environment
    32 - 104 °F (0 - 40 °C)
    Operating Relative Humidity
    0 - 95 (non-condensing) %
    Operating Elevation
    0-10000 feet (0-3000 meters)
    Storage Temperature
    -4 - 122 °F (-20 - 50 °C)
    Storage Relative Humidity
    0 - 95 (non-condensing) %
    Storage Elevation
    0-50000 feet (0-15000 meters)
    Audible noise at 1 meter from surface of unit
    50.000 dB
    Online Thermal Dissipation
    317.000 BTU/hr
    Protection Class
    IP 20
    Conformance
    Approvals
    CSA C22.2 No.107.3-05 , FCC Part 15 Class A , UL 1778
    Standard warranty
    3 years repair or replace (excluding battery) and 2 years for battery
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents and Downloads

    Language
    • English
    • Latvian
    • Slovenian
    • Danish
    • Lithuanian
    • Greek
    • Croatian
    • Serbian
    • Finnish
    • Norwegian
    • Dutch
    • Estonian
    Catalog
    Date
    Size
    Add to My Documents
    Smart-UPS On-Line SRT 2.2 kVA - 10 kVA Brochure 120V and 208V Models (Version 0)
    User guide
    Date
    Size
    Add to My Documents
    Smart-UPS On-Line SRT1000/SRT1500 XLA Tower/Rack-Mount (Version 1)
    Installation Guide Smart-UPS On-Line SRT1000/SRT1500 XLA Tower/Rack-Mount (Version 2)
    Installation guide Smart-UPS Online SRTRK3 (Version 2)
    Smart-UPS On-Line SRTRK4 Tower to Rack-Mount Conversion (Version 2)
    Addendum - California Proposition 65 Warning Statement (Version 0)
    CAD
    Date
    Size
    Add to My Documents
    SRT1000RMXLA-NC - APC Smart-UPS SRT 1000VA, 120V, Rack Model with Networkcard and Battery Packs (Version 0)
    Certificate
    Date
    Size
    Add to My Documents
    IEC 62040-2 immunity report for APC SMART-UPS SRT 1500VA RM/TWR 120V (Version 0)
    FCC report for APC SMART-UPS SRT 1500VA RM/TWR 120 V (Version 0)
    UL Certificate of Compliance for APC Smart-UPS SRT 3000VA, 2200VA, 1500VA & 1000VA (Version 2)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.