USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric SR13KXIET Picture

View all Back-UPS SX3

Back-UPS SX3 - SR13KXIET

Smart-UPS SR1

Schneider Eletric SR13KXIET Picture
View all Back-UPS SX3
Back-UPS SX3 - SR13KXIET
Smart-UPS SR1

On-Line UPS 3000VA 230V with pre-installed I/O hardwire kit

Show more characteristics >
Add to My Products Add to My Products

  • Main
    product brand
    Schneider Electric
    range of product
    Smart-UPS SR1
    product or component type
    On-line UPS
    connector type
    SmartSlot
    SUB-D 9
    product compatibility
    APCRBC140 battery
    battery type
    Lead-acid battery
    Complementary
    communication port protocol
    RS232
    energy values
    480 J
    crest factor
    3:1
    topology
    Double conversion online
    type of signal
    Sine wave
    input voltage
    100...280 V adjustable for mains operation
    160...280 V for mains operation
    230 V
    output voltage
    220/230/240 V on nominal mode
    230 V
    harmonic distortion
    Less than 3 %
    input frequency
    50 Hz +/- 5 Hz (auto-sensing)
    60 Hz +/- 5 Hz (auto-sensing)
    output frequency
    50 Hz +/- 3 Hz (adjustable for mains operation)
    60 Hz +/- 3 Hz (adjustable for mains operation)
    efficiency
    92 %at full load
    power range
    2100 Wfor output
    3000 VA output
    electrical connection
    3 wires input connection
    4 wires output connection
    local signalling
    LED online
    Alarm low battery
    Power status emergency power off
    number of batteries
    1
    charging time
    2.5 h
    type of filter
    Full time multi-pole noise filtering: +/- 3 % conforming to UL 1449
    quantity per set
    Set of 6
    thermal losses
    609 Btu/h
    acoustic level
    < 55 dBA at 1 m
    number of modules
    2 battery output
    color
    Black
    product weight
    120.26 lb(US) (54.54999 kg)
    height
    17.01 in (432 mm)
    width
    5.12 in (130 mm)
    depth
    25.98 in (660 mm)
    Environment
    relative humidity
    0...95 %, non-condensing (operating)
    0...95 %, non-condensing (storage)
    operating altitude
    0...9842.52 ft (0...3000 m)
    storage altitude
    0...49212.6 ft (0...15000 m)
    ambient air temperature for operation
    32...104 °F (0...40 °C)
    ambient air temperature for storage
    5...113 °F (-15...45 °C)
    IP degree of protection
    IP20
    product certifications
    EN 50091-2
    GOST
    VDE
    EN 60950
    CSA
    EN 50091-1
    JEON
    BSMI
    EN 55022 class A
    EN 61000-3-2
    UL 1778
    C-Tick
    CE
    VCCI
  • Documents and Downloads

    Language
    • English
    • Latvian
    • Slovenian
    • Danish
    • Lithuanian
    • Greek
    • Croatian
    • Serbian
    • Finnish
    • Norwegian
    • Dutch
    • Estonian
    Certificate
    Date
    Size
    Add to My Documents
    VDE CB Certificate for Schneider Electric On-Line UPS, 3000-6000 VA 230V (Version 0)
    EAC certificate of Smart UPS (Version 0)
    Date 4/11/17
    Size 1.6 MB
    Uninteruptible Power Supply (On Line SURT 1/2/3/5/6kVA) (Version 0)
    Warranty
    Date
    Size
    Add to My Documents
    Product Registration Smart-UPS On-Line ET Schneider Electric brand 220-240 Vac (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.