USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric SMX2000RMLV2UNC Picture

View all Smart-UPS

SMX2000RMLV2UNC

Schneider Eletric SMX2000RMLV2UNC Picture
View all Smart-UPS
SMX2000RMLV2UNC

APC Smart-UPS X 2000VA Rack/Tower LCD 100-127V with Network Card

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Smart-UPS X 2000VA Rack/Tower LCD 100-127V with Network Card
    Includes
    CD with software , Documentation CD , Installation guide , Network Management Card , Rack Mounting brackets , Rack Mounting support rails , Rack mounting hardware , Smart UPS signalling RS-232 cable , USB cable
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Canada , United States
    Output
    Output Power Capacity
    1800 Watts / 1920 VA
    Max Configurable Power (Watts)
    1800 Watts / 1920 VA
    Nominal Output Voltage
    120V
    Output Voltage Distortion
    Less than 5%
    Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
    Other Output Voltages
    100, 110, 127V
    Line Interactive
    Waveform Type
    Sine wave
    Output Connections
    (1) NEMA L5-20R (Battery Backup) , (3) NEMA 5-15R (Battery Backup) , (3) NEMA 5-20R (Battery Backup)
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    NEMA 5-20P
    Cord Length
    8 feet (2.44 meters)
    Input voltage range for main operations
    70 - 153 V
    Input voltage adjustable range for mains operation
    75 - 154V
    Other Input Voltages
    100 , 110 , 127
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    1
    Typical recharge time
    3 hour(s)
    Replacement Battery
    APCRBC117 , CURK117-01-04
    Communications & Management
    Interface Port(s)
    RJ-45 Serial , Smart-Slot , USB
    Pre-Installed SmartSlot™ Cards
    AP9631
    Control panel
    LED status display with On Line : On Battery : Replace Battery and Overload indicators , Multi-function LCD status and control console
    Audible Alarm
    Alarm when on battery : distinctive low battery alarm : configurable delays
    Surge Protection and Filtering
    Surge energy rating
    540 Joules
    Filtering
    Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
    Physical
    Maximum Height
    3.36 inches (85.0 mm)
    Maximum Width
    17.0 inches (432.0 mm)
    Maximum Depth
    26.26 inches (667.0 mm)
    Rack Height
    2 U
    Net Weight
    84.6 lbs (38.46 kg)
    Shipping Weight
    99.79 lbs (45.36 kg)
    Shipping Height
    9.58 inches (243.0 mm)
    Shipping Width
    23.48 inches (596.0 mm)
    Shipping Depth
    34.23 inches (869.0 mm)
    Color
    Black
    Units per Pallet
    8.0
    Pallet Dimensions
    39.37 inches (1000.0 mm)
    # of Layers per Pallet
    4
    # of Units per Layer per Pallet
    2
    Pallet Weight
    855.12 lbs (388.69 kg)
    Environmental
    Operating Environment
    32 - 104 °F (0 - 40 °C)
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-10000 feet (0-3000 meters)
    Storage Temperature
    5 - 113 °F (-15 - 45 °C)
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-50000 feet (0-15000 meters)
    Audible noise at 1 meter from surface of unit
    55.000 dB
    Online Thermal Dissipation
    203.000 BTU/hr
    Conformance
    Approvals
    BSMI , CSA , EN 50091-2 , EN 55022 Class A , FCC Part 15 Class A , NOM , TUV , UL 1778 , VCCI Class A
    Standard warranty
    3 years repair or replace (excluding battery) and 2 year for battery
    Equipment protection policy
    Lifetime : $150000
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
    Battery Directive
    Compliant
  • Documents and Downloads

    Language
    • English
    • Latvian
    • Slovenian
    • Danish
    • Lithuanian
    • Greek
    • Croatian
    • Serbian
    • Finnish
    • Norwegian
    • Dutch
    • Estonian
    Catalog
    Date
    Size
    Add to My Documents
    Smart-UPS Brochure LCD 120V (SMT/SMX) (Version 4)
    Smart-UPS (120V) Family Brochure - with SmartConnect (MSP Facing) (Version 0)
    Smart-UPS (120V) Family Brochure - with SmartConnect (End-User Facing) (Version 0)
    Smart-UPS: legendary uninterruptible power (Version 0)
    User guide
    Date
    Size
    Add to My Documents
    Addendum for Smart-UPS X External Battery Pack (Version 1)
    Addendum - California Proposition 65 Warning Statement (Version 0)
    Smart-UPS SMX 2/2.2/3 kVA 100/120/230 VA Tower/Rack-Mount 2U (Version 8)
    Smart-UPS X Series External Battery Pack 120 VDC (Version 4)
    Safety Guide Smart-UPS RT/Hardwire/over 1.5 kVA (Version 5)
    Certificate
    Date
    Size
    Add to My Documents
    UL Certificate of Compliance for SMX2000-3000 (Version 1)
    Uninterruptible Power Supply (Smart-UPS SMX) (Version 4)
    FCC part 15 approval for SMART-UPS X 2000/2200/3000VA RACK/TOWER LCD 100-127V (Version 0)
    End of Life Information
    Date
    Size
    Add to My Documents
    EoLi - Smart-UPS (Greater than 1500 VA) (Version 1)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ePEP - Smart-UPS (Greater than 1500) (Version 1)
    Warranty
    Date
    Size
    Add to My Documents
    Three/Two Year UPS Factory Warranty for Next Generation Smart-UPS (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.