USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

servo motor SH3 140 11,1Nm,key,single,nobrake,str.conn,IP65/IP65,4k RPM

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range compatibility
    PacDrive 3
    product or component type
    Servo motor
    device short name
    SH3.....M
    Complementary
    maximum mechanical speed
    4000 rpm
    [Us] rated supply voltage
    115...480 V
    Phase
    Three phase
    continuous stall current
    4 A
    continuous stall torque
    98.23 lbf.in (11.1 N.m) at 115...480 V three phase
    peak stall torque
    238.94 lbf.in (27 N.m) at 115...480 V three phase
    nominal output power
    430 W at 115 V three phase
    860 W at 230 V three phase
    1670 W at 400 V three phase
    1960 W at 480 V three phase
    nominal torque
    97.35 lbf.in (11 N.m) at 115 V three phase
    96.9 lbf.in (10.95 N.m) at 230 V three phase
    93.81 lbf.in (10.6 N.m) at 400 V three phase
    92.04 lbf.in (10.4 N.m) at 480 V three phase
    nominal speed
    375 rpm at 115 V three phase
    750 rpm at 230 V three phase
    1500 rpm at 400 V three phase
    1800 rpm at 480 V three phase
    maximum current Irms
    10.8 A
    shaft end
    Parallel key
    shaft diameter
    0.94 in (24 mm)
    shaft length
    1.97 in (50 mm)
    key width
    0.31 in (8 mm)
    IP degree of protection
    IP65 (motor) conforming to EN/IEC 60034-5
    IP65 (shaft bushing) conforming to EN/IEC 60034-5
    encoder type
    Absolute single turn SinCos Hiperface
    speed feedback resolution
    128 periods
    holding brake
    Without
    holding torque
    203.54 lbf.in (23 N.m)
    mounting support
    International standard flange
    motor flange size
    5.51 in (140 mm)
    electrical connection
    Straight connector
    torque constant
    2.78 N.m/A at 248 °F (120 °C)
    back emf constant
    193 V/krpm at 68 °F (20 °C)
    number of motor poles
    5
    rotor inertia
    7.41 kg.cm²
    stator resistance
    5.3 Ohm
    stator inductance
    88.55 mH
    maximum radial force Fr
    1930 N at 1000 rpm
    1530 N at 2000 rpm
    1340 N at 3000 rpm
    maximum axial force Fa
    300 N
    type of cooling
    Natural convection
    length
    8.56 in (217.5 mm)
    centring collar diameter
    3.74 in (95 mm)
    centring collar depth
    0.14 in (3.5 mm)
    number of mounting holes
    4
    mounting holes diameter
    0.43 in (11 mm)
    circle diameter of the mounting holes
    6.5 in (165 mm)
    product weight
    26.24 lb(US) (11.9 kg)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for SH31401M11A1100: servo motor SH3 140 11,1Nm,key,single,nobrake,str.conn,IP65/IP65,4k RPM (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.