USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

servo motor SH3 100 3,3Nm,key,multi,nobrake,90°conn.IP54/IP65,6k RPM

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range compatibility
    PacDrive 3
    product or component type
    Servo motor
    device short name
    SH3.....M
    Complementary
    maximum mechanical speed
    6000 rpm
    [Us] rated supply voltage
    115...480 V
    Phase
    Three phase
    continuous stall current
    1.8 A
    continuous stall torque
    29.2 lbf.in (3.3 N.m) at 115...480 V three phase
    peak stall torque
    84.96 lbf.in (9.6 N.m) at 115...480 V three phase
    nominal output power
    410 W at 230 V three phase
    790 W at 400 V three phase
    210 W at 115 V three phase
    930 W at 480 V three phase
    nominal torque
    28.32 lbf.in (3.2 N.m) at 115 V three phase
    27.88 lbf.in (3.15 N.m) at 230 V three phase
    26.55 lbf.in (3 N.m) at 400 V three phase
    26.11 lbf.in (2.95 N.m) at 480 V three phase
    nominal speed
    625 rpm at 115 V three phase
    1250 rpm at 230 V three phase
    2500 rpm at 400 V three phase
    3000 rpm at 480 V three phase
    maximum current Irms
    6.3 A
    shaft end
    Parallel key
    shaft diameter
    0.75 in (19 mm)
    shaft length
    1.57 in (40 mm)
    key width
    0.24 in (6 mm)
    IP degree of protection
    IP54 (shaft bushing without shaft seal ring) conforming to EN/IEC 60034-5
    IP65 (motor) conforming to EN/IEC 60034-5
    IP65 (shaft bushing) conforming to EN/IEC 60034-5
    encoder type
    Absolute multiturn SinCos Hiperface
    speed feedback resolution
    128 periods
    holding brake
    Without
    holding torque
    79.65 lbf.in (9 N.m)
    mounting support
    International standard flange
    motor flange size
    3.94 in (100 mm)
    electrical connection
    Rotatable right angled connector
    torque constant
    1.83 N.m/A at 248 °F (120 °C)
    back emf constant
    115 V/krpm at 68 °F (20 °C)
    number of motor poles
    4
    rotor inertia
    1.4 kg.cm²
    stator resistance
    13.9 Ohm
    stator inductance
    99.15 mH
    maximum radial force Fr
    530 N at 5000 rpm
    570 N at 4000 rpm
    630 N at 3000 rpm
    720 N at 2000 rpm
    900 N at 1000 rpm
    maximum axial force Fa
    160 N
    type of cooling
    Natural convection
    length
    6.63 in (168.5 mm)
    centring collar diameter
    3.74 in (95 mm)
    centring collar depth
    0.14 in (3.5 mm)
    number of mounting holes
    4
    mounting holes diameter
    0.35 in (9 mm)
    circle diameter of the mounting holes
    4.53 in (115 mm)
    product weight
    9.48 lb(US) (4.3 kg)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for SH31001M12A2000: servo motor SH3 100 3,3Nm,key,multi,nobrake,90°conn.IP54/IP65,6k RPM (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.