USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

servo motor SH3 055 0,8Nm,key,multi,nobrake,str.conn,IP65/IP65,9k RPM

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    1,463.45 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range compatibility
    PacDrive 3
    product or component type
    Servo motor
    device short name
    SH3.....P
    Complementary
    maximum mechanical speed
    9000 rpm
    [Us] rated supply voltage
    115...480 V
    Phase
    Three phase
    continuous stall current
    0.6 A
    continuous stall torque
    7.08 lbf.in (0.8 N.m) at 115...480 V three phase
    peak stall torque
    22.12 lbf.in (2.5 N.m) at 115...480 V three phase
    nominal output power
    160 W at 115 V three phase
    310 W at 230 V three phase
    600 W at 400 V three phase
    670 W at 480 V three phase
    nominal torque
    6.64 lbf.in (0.75 N.m) at 230 V three phase
    6.28 lbf.in (0.71 N.m) at 480 V three phase
    6.81 lbf.in (0.77 N.m) at 115 V three phase
    6.37 lbf.in (0.72 N.m) at 400 V three phase
    nominal speed
    2000 rpm at 115 V three phase
    8000 rpm at 400 V three phase
    9000 rpm at 480 V three phase
    4000 rpm at 230 V three phase
    maximum current Irms
    4.8 A
    shaft end
    Parallel key
    shaft diameter
    0.35 in (9 mm)
    shaft length
    0.79 in (20 mm)
    key width
    0.12 in (3 mm)
    IP degree of protection
    IP65 (motor) conforming to EN/IEC 60034-5
    IP65 (shaft bushing) conforming to EN/IEC 60034-5
    encoder type
    Absolute multiturn SinCos Hiperface
    speed feedback resolution
    128 periods
    holding brake
    Without
    holding torque
    7.08 lbf.in (0.8 N.m)
    mounting support
    International standard flange
    motor flange size
    2.17 in (55 mm)
    electrical connection
    Straight connector
    torque constant
    0.7 N.m/A at 248 °F (120 °C)
    back emf constant
    40 V/krpm at 68 °F (20 °C)
    number of motor poles
    3
    rotor inertia
    0.096 kg.cm²
    stator resistance
    17.4 Ohm
    stator inductance
    53.54 mH
    maximum radial force Fr
    190 N at 7000 rpm
    190 N at 8000 rpm
    200 N at 6000 rpm
    220 N at 5000 rpm
    230 N at 4000 rpm
    260 N at 3000 rpm
    290 N at 2000 rpm
    370 N at 1000 rpm
    maximum axial force Fa
    40 N
    type of cooling
    Natural convection
    length
    6.08 in (154.4 mm)
    centring collar diameter
    1.57 in (40 mm)
    centring collar depth
    0.08 in (2 mm)
    number of mounting holes
    4
    mounting holes diameter
    0.22 in (5.5 mm)
    circle diameter of the mounting holes
    2.48 in (63 mm)
    product weight
    3.31 lb(US) (1.5 kg)
    Ordering and shipping details
    Category
    18359 - PACDRIVE3 SERVO MOTORS
    Discount Schedule
    PC52
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    3.3000000000000003
    Returnability
    N
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1036  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for SH30552P12A1100: servo motor SH3 055 0,8Nm,key,multi,nobrake,str.conn,IP65/IP65,9k RPM (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.