USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric SER8350A0B11 Picture
Discontinued

Schneider Eletric SER8350A0B11 Picture
Discontinued

Line-Voltage Fan Coil Controller BACnet - rel humidity - WH

Show more characteristics >
SER8350A0B11  has not been replaced. Please contact your customer care center for more information.
  • Price*
    500.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    EcoStruxure Building Expert
    product name
    SE8000 Series
    device short name
    SER8300
    product or component type
    Room controller
    sensor type
    10 kOhm T2 NTC thermistor measurement range: +/- 0.1 °C
    Single point calibrated bulk polymer RH sensor measurement range: +/- 5 %
    colour tint
    White
    Complementary
    device application
    Low voltage fan coil
    [Us] rated supply voltage
    7 V DC +/- 10 %
    network frequency
    50 Hz
    60 Hz
    Line Rated Current
    4 A
    communication port protocol
    BACnet MS/TP
    function available
    Humidity control
    Economiser
    Scheduling not included
    setpoint range cooling
    12...37.5 °C for cooling
    4.5...32 °C for heating
    temperature display range
    -40...122 °F (-40...50 °C)
    measurement accuracy
    +/- 0.5 °C temperature
    +/- 5 % humidity (20...80 % RH non-condensing)
    discrete input type
    3 discrete input
    number of outputs
    0
    surface finish
    Matt
    surface treatment
    Untreated
    AWG gauge
    AWG 24...AWG 18
    width
    3.39 in (86 mm)
    depth
    0.98 in (25 mm)
    height
    4.72 in (120 mm)
    product weight
    11.99 oz (340 g)
    market segment
    Residential
    Non-critical buildings
    Buildings
    Healthcare
    Lodging
    Hotel
    School
    Office
    Environment
    dehumidification setpoint range
    30...95 %
    relative humidity
    0...95 %
    ambient air temperature for operation
    32...122 °F (0...50 °C)
    ambient air temperature for storage
    -22...122 °F (-30...50 °C)
    standards
    IEC 61326-1: 2005
    FCC part 15 subpart C
    RSS 210 issue 8
    FCC part 15 subpart B
    ICES-003
    ETSI EN 301 328: V1.8.1
    ETSI EN 301 489-1: v1.9.2
    IEC 61010-1: ed. 3
    directives
    2014/30/EU - electromagnetic compatibility
    2014/35/EU - low voltage directive
    2014/53/EU - radio equipment directive
    Ordering and shipping details
    Category
    21009 - SBS ROOM CONTROLLERS SE8000
    Discount Schedule
    DE10
    GTIN
    00785901747260
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.75
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1326  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 8/23/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 8/23/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /