USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Low-Voltage Fan Coil & Zone Ctrl: BACnet MS/TP, RH sensor & control, PIR, Silver

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    950.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product name
    SE8000 Series
    device short name
    SE8300
    product or component type
    Room and zone controller
    sensor type
    10 kOhm T2 NTC thermistor measurement range: +/- 0.1 °C
    Single point calibrated bulk polymer RH sensor measurement range: +/- 5 %
    colour tint
    White
    Complementary
    device application
    Low voltage fan coil
    [Us] rated supply voltage
    24 V AC 50/60 Hz +/- 15 %
    network frequency
    60 Hz
    50 Hz
    Line Rated Current
    4 A
    communication port protocol
    BACnet MS/TP
    function available
    Humidity control not included
    Scheduling
    Economiser
    setpoint range cooling
    12...37.5 °C for cooling
    4.5...32 °C for heating
    temperature display range
    -40...122 °F (-40...50 °C)
    measurement accuracy
    +/- 0.5 °C temperature
    +/- 5 % humidity (20...80 % RH non-condensing)
    discrete input type
    2 discrete input
    analogue input type
    5 analog input 0...10 V
    number of outputs
    4 analog
    5 discrete
    output voltage
    0...10 V DC <= 5 mA analog output
    surface finish
    Matt
    surface treatment
    Untreated
    AWG gauge
    AWG 24...AWG 18
    width
    3.39 in (86 mm)
    depth
    0.98 in (25 mm)
    height
    4.72 in (120 mm)
    product weight
    11.99 oz (340 g)
    market segment
    Non-critical buildings
    Buildings
    Office
    Lodging
    School
    Healthcare
    Residential
    Hotel
    Environment
    dehumidification setpoint range
    30...95 %
    relative humidity
    0...95 %
    ambient air temperature for operation
    32...122 °F (0...50 °C)
    ambient air temperature for storage
    -22...122 °F (-30...50 °C)
    standards
    IEC 61326-1: 2005
    FCC part 15 subpart C
    RSS 210 issue 8
    FCC part 15 subpart B
    ICES-003
    EN 60950-1: 2006/A2
    EN 60950-1: 2013
    ETSI EN 301 489-1: v1.9.2
    directives
    2014/30/EU - electromagnetic compatibility
    2014/53/EU - radio equipment directive
    2014/35/EU - low voltage directive
    Ordering and shipping details
    Category
    21009 - SBS ROOM CONTROLLERS SE8000
    Discount Schedule
    DE10
    GTIN
    00785901474081
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.75
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1734  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.