USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Type SDSA 3-Phase
Schneider Eletric SDSA3650E Picture

SDSA3650E

Product Logo
Schneider Eletric SDSA3650E Picture
SDSA3650E
Product Logo

Surge Protect - 40kA - 600VAC delta - 3P3W - T1

Show more characteristics
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    257.92 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Surge protection device
    Complementary
    Surge Current
    40 kA
    Voltage Rating
    600 V delta AC
    Number of Phases
    3 phases
    Wiring Configuration
    3-wire
    Connection
    Wire
    MCOV
    510 V
    Nominal Discharge Current
    10 kA
    SCCR
    200 kA
    Local Signalling
    Status LED
    Environment
    Enclosure Rating
    NEMA 1
    Enclosure Material
    black plastic
    Standards
    CSA C22.2 No 8
    UL 1449:ed. 4
    Ordering and shipping details
    Category
    08462 - SURGE PROTECTION SDSA
    Discount Schedule
    DE1B
    Package weight(Lbs)
    0.86 kg (1.9 lb(US))
    Returnability
    No
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: DINP and DIDP which is known to the State of California to cause Carcinogen + Reproductive harm. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
  • Documents

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Digest 178 Catalog 06: Surge Protective Devices (Version 1.0)
    SDSA 3-Phase Series SPD Catalog / Data Sheet (Version 01)
    CAD
    Date
    Size
    Add to My Documents
    SPD T1 SDSA 40KA 600V MAX 3P 4W EXT (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    UL_E314042_SDSA3650-ECertificate (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    SDSA3650 Surge Protective Device (SPD) Instruction Bulletin (Version 1)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/19/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/19/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Approximate Dimensions



Compare products: /