USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Surge Protect - 36kA - 120/240VAC - 1P3W - T4X - 10xPack

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    95.68 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Bulk
    Surge protection device
    Range
    Square D
    Complementary
    Surge Current
    36 kA per phase
    System Voltage
    120/240 V AC
    Phase
    1 phase
    Wiring Configuration
    3-wire
    MCOV
    150 V
    Nominal Discharge Current
    10 kA
    SCCR
    25 kA
    Local Signalling
    Status LED, green = normal operation
    Height
    2.25 in
    Width
    2.25 in
    Depth
    2.7 in
    Environment
    Enclosure Rating
    NEMA 4X
    Enclosure Material
    Plastic, colour : black
    Standards
    NEC 285
    CSA C22.2 No 8
    UL 1449 type I ed. 4
    Ambient Operating
    149 °F (65 °C)
    Ordering and shipping details
    Category
    08462 - SURGE PROTECTION SDSA
    Discount Schedule
    DE1B
    GTIN
    00785901573609
    Nbr. of units in pkg.
    10
    Package weight(Lbs)
    5.5
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Surge Protection Devices (Version 1.0)
    Date 2/8/19
    Size 2.9 MB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    SDSA1175/SDSA1175T Type 1 Surge Protective Device (SPD) Instruction Bulletin (Version 01)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.