USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

L-FRAME 48/60VAC MOULDED CASE CIRCUIT BREAKER MOTOR OPERATOR

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    3,395.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Motor mechanism
    range of product
    Powerpact
    device application
    Control
    circuit breaker type
    L-Frame
    Complementary
    [Uc] control circuit voltage
    60 V AC, 60 Hz
    48 V AC, 50 Hz
    tightening torque
    1.4...2 N.m
    Environment
    product certifications
    CSA
    UL listed
    Ordering and shipping details
    Category
    01103 - H,J,COMPACT NS UL/IEC CIRCUIT BREAKER ACCESSORIES
    Discount Schedule
    DE2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    5
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Digest 178 Catalog 07: Miniature and Molded Case Circuit Breakers (Version 1.0)
    CAD
    Date
    Size
    Add to My Documents
    CAD for S432639: L-FRAME 48/60VAC MOULDED CASE CIRCUIT BREAKER MOTOR OPERATOR (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    Recognition for BV Mode II Scheme (Version 1.0)
    Powerpact L with siffix LD, LG, LJ, LL OR NLD, NLG, NLJ, NLL, 250A, 400A, 630A (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    PowerPact™ L-Frame Circuit Breakers Motor Operator (Version 01)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.