USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all PowerPact P-Frame Molded Case Circuit Breakers
Schneider Eletric S131N Picture

S131N

Schneider Eletric S131N Picture
S131N

CIRCUIT BREAKER MICROLOGIC 3.0 Trip Unit Without Rating Plug

Show more characteristics >
  • Price*
    2,720.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product name
    Micrologic
    product or component type
    Trip unit
    trip unit technology
    Electronic
    circuit breaker type
    P-frame
    R-Frame
    provided equipment
    rating plug to be ordered separately
    Complementary
    trip unit name
    Micrologic 3.0
    trip unit protection functions
    LI
    type of installation
    Field installable
    tightening torque
    7.08 lbf.in (0.8 N.m)
    Environment
    product certifications
    UL listed
    CSA
    Ordering and shipping details
    Category
    01290-MASTERPACT ACCESSORIES
    Discount Schedule
    DE2F
    Package weight(Lbs)
    3.00 lb(US) (1.361 kg)
    Returnability
    Yes
    Country of origin
    US
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    REACh Regulation
    EU RoHS Directive
    Under investigation
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/18/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/18/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 9/18/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /