USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

interface plug-in relay - Zelio RXG - 1 C/O clear - 220 V AC - 10 A

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    9.03 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Relay
    series name
    Interface relay
    product or component type
    Plug-in relay
    device short name
    RXG
    contacts type and composition
    1 C/O
    Complementary
    contacts material
    Silver alloy (AgSnO2In2O3)
    Maximum contact resistance
    100 mOhm
    [Ithe] conventional enclosed thermal current
    10 A (temperature : -40...131 °F (-40...55 °C))
    [Ie] rated operational current
    10 A at 30 V DC conforming to UL
    10 A at 30 V DC conforming to IEC
    10 A at 250 V AC conforming to IEC
    10 A at 250 V AC conforming to UL
    maximum switching voltage
    250 V AC
    30 V DC
    load current
    10 A at 250 V AC
    maximum switching capacity
    2500 VA
    minimum switching capacity
    500 mW at 100 mA, 5 V DC
    operating rate
    <= 18000 cycles/hour no-load
    <= 1800 cycles/hour under load
    utilisation coefficient
    20 %
    mechanical durability
    10000000 cycles
    electrical durability
    100000 cycles NO resistive load at 55 °C
    100000 cycles NC resistive load at 55 °C
    [Ui] rated insulation voltage
    250 V conforming to IEC
    300 V conforming to UL
    300 V conforming to CSA
    [Uimp] rated impulse withstand voltage
    6 kV 1.2/50 µs
    dielectric strength
    5000 V AC (reinforced insulation between coil and contact)
    1000 V AC (micro disconnection between contacts)
    Coil resistance
    21000 Ohm +/- 15 %
    insulation resistance
    1000 MOhm at 500 V DC
    test levels
    Level A group mounting
    mounting position
    Any position
    Average consumption in VA
    0.82 VA at 60 Hz
    drop-out voltage threshold
    >= 0.3 Uc AC
    control circuit voltage limits
    0.8...1.1 Uc, AC
    Coil insulation class
    Class F
    Operate time
    20 ms
    Release time
    20 ms
    [Uc] control circuit voltage
    220 V AC
    safety reliability data
    B10d = 100000
    colour of cover
    Transparent
    product weight
    0.04 lb(US) (0.019 kg)
    device presentation
    Complete product
    Environment
    vibration resistance
    3 gn (f = 10...150 Hz), amplitude +/- 0.75 mm (in operation)
    5 gn (f = 10...150 Hz), amplitude +/- 0.75 mm (not in operation)
    IP degree of protection
    IP40
    shock resistance
    20 gn in operation
    100 gn not in operation
    protection category
    RT I
    standards
    IEC 61810-1
    UL 508
    CSA C22.2 No 14
    product certifications
    CE
    UL
    REACH
    EAC
    RoHS
    China RoHS
    CSA
    pollution degree
    2
    overvoltage category
    III
    ambient air temperature for storage
    -40...185 °F (-40...85 °C)
    ambient air temperature for operation
    -40...158 °F (-40...70 °C)
    relative humidity
    10...85 %
    torque value
    0.8 N.m
    Ordering and shipping details
    Category
    21127 - ZELIO ICE CUBE RELAYS
    Discount Schedule
    CP2
    GTIN
    00785901557722
    Nbr. of units in pkg.
    10
    Package weight(Lbs)
    5.0000000000000003E-2
    Returnability
    N
    Country of origin
    CN
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Digest 178 Catalog 23: Relays and Timers (Version 1.0)
    Zelio Relay - Electromechanical relays Catalog (Version 3.0)
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for RXG15M7: interface plug-in relay - Zelio RXG - 1 C/O clear - 220 V AC - 10 A (Version 2.0)
    CAD for RXG15M7: interface plug-in relay - Zelio RXG - 1 C/O clear - 220 V AC - 10 A (Version 1.0)
    Clear cover relay 10A VAC/VDC 1CO (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    UL Recognized RSZE1S35M, RSZE1S48M, RSL1, RXG, RXM2CB, RXM4CB, RSB (Version 1.0)
    CSA Certificate RXZE2S114S (Version 1.0)
    Date 10/23/18
    Size 215 B
    UL Listed RSZE1S35M, RSZE1S48M, RXG (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Connections and Schema

    Wiring Diagram



  • Performance Curves

    Performance Curves
    Maximum Switching Capacity


    X :
    Switching voltage (V)
    Y :
    Switching current (A)
    (1)
    AC Resistive Load
    (2)
    AC Inductive Load cos(Ø)=0.4
    (3)
    DC Resistive Load
    (4)
    DC Inductive Load (L/R=7ms)

    Life Expectancy

    Resistive Load


    X :
    Contact Current (A)
    Y :
    Operating Cycle Number

    Life Expectancy

    Inductive Load


    X :
    Contact Current (A)
    Y :
    Operating Cycle Number

    NOTE: These are typical curves, actual durability depends on load, environment, duty cycle, etc.


    Coil Operating Range
    AC Coil Operating Range VS Ambient Temperature


    X :
    Ambient temperature (°C)
    Y :
    Coil voltage (U/Uc)
    (1)
    Permitted operating range area