USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

interface plug-in relay - Zelio RXG - 1 C/O clear - 12 V DC - 10 A

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    4.15 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Relay
    series name
    Interface relay
    product or component type
    Plug-in relay
    device short name
    RXG
    contacts type and composition
    1 C/O
    Complementary
    contacts material
    Silver alloy (AgSnO2In2O3)
    Maximum contact resistance
    100 mOhm
    [Ithe] conventional enclosed thermal current
    10 A (temperature : -40...131 °F (-40...55 °C))
    [Ie] rated operational current
    10 A at 30 V DC conforming to UL
    10 A at 30 V DC conforming to IEC
    10 A at 250 V AC conforming to IEC
    10 A at 250 V AC conforming to UL
    maximum switching voltage
    250 V AC
    30 V DC
    load current
    10 A at 250 V AC
    maximum switching capacity
    2500 VA
    minimum switching capacity
    500 mW at 100 mA, 5 V DC
    operating rate
    <= 18000 cycles/hour no-load
    <= 1800 cycles/hour under load
    utilisation coefficient
    20 %
    mechanical durability
    10000000 cycles
    electrical durability
    100000 cycles NO resistive load at 55 °C
    100000 cycles NC resistive load at 55 °C
    [Ui] rated insulation voltage
    250 V conforming to IEC
    300 V conforming to UL
    300 V conforming to CSA
    [Uimp] rated impulse withstand voltage
    6 kV 1.2/50 µs
    dielectric strength
    5000 V AC (reinforced insulation between coil and contact)
    1000 V AC (micro disconnection between contacts)
    Coil resistance
    270 Ohm +/- 10 %
    insulation resistance
    1000 MOhm at 500 V DC
    test levels
    Level A group mounting
    mounting position
    Any position
    drop-out voltage threshold
    >= 0.1 Uc DC
    Coil insulation class
    Class F
    Operate time
    20 ms
    Release time
    20 ms
    [Uc] control circuit voltage
    12 V DC
    safety reliability data
    B10d = 100000
    colour of cover
    Transparent
    product weight
    0.04 lb(US) (0.018 kg)
    device presentation
    Complete product
    Environment
    vibration resistance
    3 gn (f = 10...150 Hz), amplitude +/- 0.75 mm (in operation)
    5 gn (f = 10...150 Hz), amplitude +/- 0.75 mm (not in operation)
    IP degree of protection
    IP40
    shock resistance
    20 gn in operation
    100 gn not in operation
    protection category
    RT I
    standards
    CSA C22.2 No 14
    UL 508
    IEC 61810-1
    product certifications
    RoHS
    CE
    CSA
    UL
    China RoHS
    REACH
    EAC
    pollution degree
    2
    overvoltage category
    III
    ambient air temperature for storage
    -40...185 °F (-40...85 °C)
    ambient air temperature for operation
    -40...158 °F (-40...70 °C)
    relative humidity
    10...85 %
    torque value
    0.8 N.m
    Ordering and shipping details
    Category
    21127 - ZELIO ICE CUBE RELAYS
    Discount Schedule
    CP2
    GTIN
    00785901557654
    Nbr. of units in pkg.
    10
    Package weight(Lbs)
    4.0000000000000001E-2
    Returnability
    Y
    Country of origin
    CN
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Zelio Relay - Electromechanical relays Catalog (Version 3.0)
    Digest 178 Catalog 23: Relays and Timers (Version 1.0)
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for RXG15JD: interface plug-in relay - Zelio RXG - 1 C/O clear - 12 V DC - 10 A (Version 2.0)
    CAD for RXG15JD: interface plug-in relay - Zelio RXG - 1 C/O clear - 12 V DC - 10 A (Version 1.0)
    Clear cover relay 10A VAC/VDC 1CO (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    CSA Certificate RXZE2S114S (Version 1.0)
    Date 10/23/18
    Size 215 B
    UL Recognized RSZE1S35M, RSZE1S48M, RSL1, RXG, RXM2CB, RXM4CB, RSB (Version 1.0)
    UL Listed RSZE1S35M, RSZE1S48M, RXG (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Connections and Schema

    Wiring Diagram



  • Performance Curves

    Performance Curves
    Maximum Switching Capacity


    X :
    Switching voltage (V)
    Y :
    Switching current (A)
    (1)
    AC Resistive Load
    (2)
    AC Inductive Load cos(Ø)=0.4
    (3)
    DC Resistive Load
    (4)
    DC Inductive Load (L/R=7ms)

    Life Expectancy

    Resistive Load


    X :
    Contact Current (A)
    Y :
    Operating Cycle Number

    Life Expectancy

    Inductive Load


    X :
    Contact Current (A)
    Y :
    Operating Cycle Number

    NOTE: These are typical curves, actual durability depends on load, environment, duty cycle, etc.


    Coil Operating Range
    DC Coil Operating Range VS Ambient Temperature


    X :
    Ambient temperature (°C)
    Y :
    Coil voltage (U/Uc)
    (1)
    Permitted operating range area