USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric RWT18SWFTVE18 Picture

View all Wall Duct

RWT18SWFTVE18

Schneider Eletric RWT18SWFTVE18 Picture
View all Wall Duct
RWT18SWFTVE18

WALL DUCT ADAPTER, SWEEP TRENCH TO WALL

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    522.00 USD
Add to My Products Remove from My Products

  • Main
    Range
    Wall Duct
    Product
    Trench to Wall Adapter
    For Use With
    Trench Duct 18 in
    Wall Duct 18 in
    Certifications
    UL listed
    Ordering and shipping details
    Category
    01410 - RWT WALL DUCT
    Discount Schedule
    PE10
    GTIN
    00785901039945
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    13
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Wall Duct (Version 1.0)
    Date 11/15/17
    Size 881.2 KB
    Digest 178 Catalog 13: Wire Management (Version 1.0)
    Trench Duct Catalog (Version 1.0)
    Date 12/13/17
    Size 762 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 11/1/18
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.