USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

WALL DUCT, CROSS W/SURFACE COVER

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    534.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range
    Wall Duct
    Product
    Cross
    Enclosure Material
    Steel 14 gauge
    Cover Type
    Surface cover
    Cross Section
    10 in
    Certifications
    UL listed
    Ordering and shipping details
    Category
    01410 - RWT WALL DUCT
    Discount Schedule
    PE10
    GTIN
    00785901479529
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    9
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Wall Duct (Version 1.0)
    Date 4/23/09
    Size 881.2 KB
    Digest 178 Catalog 13: Wire Management (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 8/17/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /