USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Wall Duct
Schneider Eletric RWT10TE Picture

RWT10TE

Schneider Eletric RWT10TE Picture
RWT10TE

WALL DUCT, TEE W/COVER

Show more characteristics >
  • Price*
    534.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range
    Wall Duct
    Product
    Tee
    Enclosure Material
    14 gauge steel
    Cover Type
    Flush cover
    Cross Section
    10 in
    Certifications
    UL listed
    Ordering and shipping details
    Category
    01410-RWT WALL DUCT
    Discount Schedule
    PE10
    GTIN
    00785901479451
    Package weight(Lbs)
    9.00 lb(US) (4.082 kg)
    Returnability
    No
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer. For more information go to www.p65warnings.ca.gov
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information.
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Digest 178 Catalog 13: Wire Management (Version 1.0)
    Wall Duct (Version 1.0)
    Date 4/23/09
    Size 881.2 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/23/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 9/23/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /