USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

clip-in legends - for Zelio socket with separate contacts - set of 10

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    0.12 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Relay
    accessory / separate part category
    Marking accessory
    accessory / separate part type
    Clip-in legend
    sale per indivisible quantity
    10
    Complementary
    product compatibility
    Socket RUZ with separate contacts
    accessory / separate part destination
    All RUZ sockets with separate contacts
    product weight
    0 lb(US) (0.001 kg)
    Ordering and shipping details
    Category
    21128 - ZELIO ICE CUBE RELAY ACCESSORIES
    Discount Schedule
    CP2
    GTIN
    00785901924012
    Nbr. of units in pkg.
    10
    Package weight(Lbs)
    0.01
    Returnability
    N
    Country of origin
    CN
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Digest 178 Catalog 23: Relays and Timers (Version 1.0)
    Zelio Relay - Electromechanical relays Catalog (Version 3.0)
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for RUZL420: clip-in legends - for Zelio socket with separate contacts - set of 10 (Version 2.0)
    CAD for RUZL420: clip-in legends - for Zelio socket with separate contacts - set of 10 (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions