Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric RTCACC Picture

Range: Zelio Control

Accessories

RTCACC

Schneider Eletric RTCACC Picture
Range: Zelio Control

Accessories

RTCACC

Gasket, shunt resistor and mounting frame

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
Add to My Products Remove from My Products

  • Main
    range of product
    Zelio Control
    accessory / separate part type
    Mounting kit
    accessory / separate part category
    Installation accessory
    sale per indivisible quantity
    1
    Complementary
    product compatibility
    RTC48
    accessory / separate part destination
    48 x 48 mm temperature control relay
    product weight
    0.3 lb(US) (0.135 kg)
    Ordering and shipping details
    Category
    22380 - RELAYS-MEASUREMENT (RM17-RM35)
    Discount Schedule
    CP2
    GTIN
    00785901978725
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    8.0000000000000002E-2
    Returnability
    Y
    Country of origin
    JP
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.