USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Trench Duct, Straight Length, 3 ft 3.5 in length, 12 in width

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    268.00 USD
Add to My Products Remove from My Products

  • Main
    Range
    Trench Duct
    Product
    Straight length
    For Use With
    Trench Duct 12 in
    Ordering and shipping details
    Category
    01409 - RSV,RCP TRENCH DUCT
    Discount Schedule
    PE10
    GTIN
    00785901492115
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    3
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.