USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

screw socket equipped with LED and protection circuit, 110 V

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    19.64 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Relay
    product or component type
    Socket
    contact terminal arrangement
    Separate
    product compatibility
    Plug-in relay, RSL, 1 C/O, control circuit60 V DC
    Plug-in relay, RSL
    shape of pin
    Flat
    device short name
    RSLZ
    sale per indivisible quantity
    10
    switching voltage
    110 V AC/DC
    Complementary
    [Ith] conventional free air thermal current
    6 A
    System Voltage
    < 300 V AC
    tightening torque
    < 0.5 N.m (M2.5)
    fixing mode
    Plastic compression spring mounting on 35 mm symmetrical DIN rail
    marking
    CE
    CAD overall width
    0.24 in (6.2 mm)
    CAD overall height
    3.09 in (78.6 mm)
    CAD overall depth
    3.74 in (95 mm)
    product weight
    0.05 lb(US) (0.023 kg)
    rated operational voltage limits
    88...126.5 V
    Environment
    connections - terminals
    Connector, 1 x 0.2...1 x 2.5 mm² / AWG 24...AWG 14 flexible cable with cable end
    Connector, 1 x 0.2...1 x 2.5 mm² / AWG 24...AWG 14 solid cable without cable end
    standards
    UL 508
    IEC 61984
    product certifications
    GOST
    CSA
    ambient air temperature for storage
    -40...185 °F (-40...85 °C)
    ambient air temperature for operation
    -40...131 °F (-40...55 °C)
    IP degree of protection
    IP20 conforming to EN/IEC 60529
    dielectric strength
    2500 V
    Ordering and shipping details
    Category
    21127 - ZELIO ICE CUBE RELAYS
    Discount Schedule
    CP2
    GTIN
    00785901458371
    Nbr. of units in pkg.
    10
    Package weight(Lbs)
    5.9999999999999998E-2
    Returnability
    N
    Country of origin
    CN
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1417  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Connections and Schema

    Wiring Diagram


    (1)
    Protection circuit

    Example of RSLZ2 Bus Jumper Mounting on Sockets

    Side View


    (1)
    A1
    (2)
    A2
    (3)
    Bus jumper polarity A1
    (4)
    Bus jumper polarity A2


Compare products: /