USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

slim relay mounted on spring socket with LED and protection circuit, 230 V

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    19.64 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Relay
    series name
    Interface relay
    product or component type
    Plug-in relay
    device short name
    RSL
    contacts type and composition
    1 C/O
    contact operation
    Standard
    [Uc] control circuit voltage
    60 V DC
    [Ithe] conventional enclosed thermal current
    6 A at -40...131 °F (-40...55 °C)
    status LED
    With
    shape of pin
    Flat (PCB type)
    sale per indivisible quantity
    10
    Complementary
    fixing mode
    Plastic compression spring
    average resistance
    20500 Ohm (DC) at 23 °C +/- 10 %
    [Ui] rated insulation voltage
    277 V conforming to cUL
    250 V conforming to EN/IEC
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC
    contacts material
    Silver alloy (AgSnO2)
    [Ie] rated operational current
    6 A 1 C/O (AC-1/DC-1) conforming to IEC/UL
    minimum switching current
    100 mA
    maximum switching voltage
    277 V
    switching voltage
    12 V
    maximum switching capacity
    1500 VA
    150 W
    minimum switching capacity
    120 mW
    operating rate
    <= 72000 cycles/hour no-load
    <= 360 cycles/hour under load
    mechanical durability
    10000000 cycles
    electrical durability
    60000 cycles resistive load (6 A at 250 V, AC-1)
    operating time
    5 ms reset
    12 ms
    reset time
    20 ms
    marking
    CE
    protection category
    RT III
    test levels
    Level A group mounting
    operating position
    Any position
    height
    3.09 in (78.6 mm)
    width
    0.24 in (6.2 mm)
    depth
    3.98 in (101 mm)
    terminals description ISO n°1
    (A1-A2)CO
    (11-12-14)OC
    product weight
    0.06 lb(US) (0.029 kg)
    load current
    6 A at 250 V AC 0.5 mm mounting distance
    average coil consumption
    0.17 W DC
    drop-out voltage threshold
    >= 0.05 Uc
    contact terminal arrangement
    Separate
    connections - terminals
    Spring terminals (1 x 0.2...1 x 1.5 mm² / AWG 24...AWG 16) flexible cable with cable end
    Spring terminals (1 x 0.2...1 x 1.5 mm² / AWG 24...AWG 16) solid cable without cable end
    tightening torque
    10...40 N.m
    safety reliability data
    B10d = 60000
    clamping force
    10...40 N
    control type
    Without push-button
    mounting support
    35 mm symmetrical DIN rail
    device presentation
    Complete product
    Environment
    input voltage
    230 V AC/DC (input voltage limit: 184...264.5 V)
    dielectric strength
    1000 V AC (between contacts)
    4000 V AC (between coil and contact)
    standards
    UL 508
    CSA C22.2 No 14
    EN/IEC 61810-1
    product certifications
    GOST
    CSA
    UL
    ambient air temperature for storage
    -40...185 °F (-40...85 °C)
    vibration resistance
    5 gn +/- 1 mm (f = 10...150 Hz) 10 cycles in operation conforming to EN/IEC 60068-2-6
    10 gn +/- 1 mm (f = 10...150 Hz) 10 cycles not operating conforming to EN/IEC 60068-2-6
    IP degree of protection
    IP40 conforming to EN/IEC 60529
    shock resistance
    5 gn for11 ms not operating conforming to EN/IEC 60068-2-27
    10 gn for11 ms in operation conforming to EN/IEC 60068-2-27
    ambient air temperature for operation
    -40...158 °F (-40...70 °C)
    Ordering and shipping details
    Category
    21127 - ZELIO ICE CUBE RELAYS
    Discount Schedule
    CP2
    GTIN
    00785901457077
    Nbr. of units in pkg.
    10
    Package weight(Lbs)
    7.0000000000000007E-2
    Returnability
    N
    Country of origin
    CN
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1417  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Digest 178 Catalog 23: Relays and Timers (Version 1.0)
    Zelio Relay - Electromechanical relays Catalog (Version 3.0)
    Electromechanical and Solid-State Zelio™ Relays (Version 1.0)
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for RSL1PRPU: slim relay mounted on spring socket with LED and protection circuit, 230 V (Version 2.0)
    CAD for RSL1PRPU: slim relay mounted on spring socket with LED and protection circuit, 230 V (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions