USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

interface plug-in relay - Zelio RSL - 1 C/O - 48 V DC - 6 A - with LED

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    19.64 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Relay
    series name
    Interface relay
    product or component type
    Plug-in relay
    device short name
    RSL
    contacts type and composition
    1 C/O
    contact operation
    Standard
    [Uc] control circuit voltage
    48 V DC
    [Ithe] conventional enclosed thermal current
    6 A at -40...131 °F (-40...55 °C)
    status LED
    With
    shape of pin
    Flat (PCB type)
    sale per indivisible quantity
    10
    Complementary
    fixing mode
    Plastic compression spring
    average resistance
    10600 Ohm (DC) at 23 °C +/- 10 %
    [Ui] rated insulation voltage
    277 V conforming to cUL
    250 V conforming to EN/IEC
    [Uimp] rated impulse withstand voltage
    6 kV conforming to IEC
    contacts material
    Silver alloy (AgSnO2)
    [Ie] rated operational current
    6 A 1 C/O (AC-1/DC-1) conforming to IEC/UL
    minimum switching current
    100 mA
    maximum switching voltage
    277 V
    switching voltage
    12 V
    maximum switching capacity
    1500 VA
    150 W
    minimum switching capacity
    120 mW
    operating rate
    <= 72000 cycles/hour no-load
    <= 360 cycles/hour under load
    mechanical durability
    10000000 cycles
    electrical durability
    60000 cycles resistive load (6 A at 250 V, AC-1)
    operating time
    5 ms reset
    12 ms
    marking
    CE
    protection category
    RT III
    test levels
    Level A group mounting
    operating position
    Any position
    height
    3.09 in (78.6 mm)
    width
    0.24 in (6.2 mm)
    depth
    3.98 in (101 mm)
    terminals description ISO n°1
    (11-12-14)OC
    (A1-A2)CO
    product weight
    0.06 lb(US) (0.029 kg)
    load current
    6 A at 250 V AC 0.5 mm mounting distance
    average coil consumption
    0.17 W DC
    drop-out voltage threshold
    >= 0.05 Uc
    contact terminal arrangement
    Separate
    connections - terminals
    Spring terminals (1 x 0.2...1 x 1.5 mm² / AWG 24...AWG 16) flexible cable with cable end
    Spring terminals (1 x 0.2...1 x 1.5 mm² / AWG 24...AWG 16) solid cable without cable end
    tightening torque
    10...40 N.m
    safety reliability data
    B10d = 60000
    clamping force
    10...40 N
    control type
    Without push-button
    mounting support
    35 mm symmetrical DIN rail
    device presentation
    Complete product
    Environment
    input voltage
    48 V AC/DC (input voltage limit: 43.2...57.6 V)
    dielectric strength
    1000 V AC (between contacts)
    4000 V AC (between coil and contact)
    standards
    EN/IEC 61810-1
    UL 508
    CSA C22.2 No 14
    product certifications
    CSA
    GOST
    UL
    ambient air temperature for storage
    -40...185 °F (-40...85 °C)
    vibration resistance
    5 gn +/- 1 mm (f = 10...150 Hz) 10 cycles in operation conforming to EN/IEC 60068-2-6
    10 gn +/- 1 mm (f = 10...150 Hz) 10 cycles not operating conforming to EN/IEC 60068-2-6
    IP degree of protection
    IP40 conforming to EN/IEC 60529
    shock resistance
    5 gn for11 ms not operating conforming to EN/IEC 60068-2-27
    10 gn for11 ms in operation conforming to EN/IEC 60068-2-27
    ambient air temperature for operation
    -40...131 °F (-40...55 °C)
    Ordering and shipping details
    Category
    21127 - ZELIO ICE CUBE RELAYS
    Discount Schedule
    CP2
    GTIN
    00785901456810
    Nbr. of units in pkg.
    10
    Package weight(Lbs)
    7.0000000000000007E-2
    Returnability
    N
    Country of origin
    CN
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1417  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for RSL1PREU: interface plug-in relay - Zelio RSL - 1 C/O - 48 V DC - 6 A - with LED (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



Compare products: /