USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric RSD100102 Picture
Discontinued

Schneider Eletric RSD100102 Picture
Discontinued

LOADCTR KQ MAIN SW 2 POLE 100A/100RCBO

Show more characteristics >
RSD100102  has not been replaced. Please contact your customer care center for more information.
  • Price*
    434.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Domae
    product or component type
    Residual current circuit breaker
    poles description
    2P
    device location in system
    Group incomer
    Complementary
    [In] rated current
    100 A
    network type
    AC
    [Ue] rated operational voltage
    240/415 V
    earth-leakage sensitivity
    100 mA
    connections - terminals
    Tunnel type terminals 0...0.08 in² (1...50 mm²)
    Environment
    standards
    BS EN 61008
    Ordering and shipping details
    Category
    00184 - MISC. QO 1PH LOAD CENTERS
    Discount Schedule
    DE3A
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.81000000000000005
    Returnability
    N
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /