USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

SPDT PCB Plug-in Relay & Socket 24 VDC Coil

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    16.59 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Relay
    series name
    Slim interface relay
    product or component type
    Kit case
    device short name
    RSB
    contacts type and composition
    1 C/O
    contact operation
    Standard
    [Uc] control circuit voltage
    24 V DC
    [Ithe] conventional enclosed thermal current
    12 A at -40...104 °F (-40...40 °C)
    status LED
    Without
    control type
    Without push-button
    sale per indivisible quantity
    10
    Complementary
    kit composition
    Marking accessory
    Mounting accessory
    Socket-outlet
    Protection module
    Plug-in relay
    shape of pin
    Flat (PCB type)
    average coil resistance
    1440 Ohm (AC) at 20 °C +/- 10 %
    System Voltage
    16.8...36 V DC
    [Ui] rated insulation voltage
    400 V conforming to EN/IEC 60947
    [Uimp] rated impulse withstand voltage
    3.6 kV conforming to IEC 61000-4-5
    contacts material
    Silver alloy (AgNi)
    [Ie] rated operational current
    12 A, NO (AC-1/DC-1) conforming to IEC
    6 A, NC (AC-1/DC-1) conforming to IEC
    minimum switching current
    100 mA
    maximum switching voltage
    250 V DC conforming to IEC
    minimum switching voltage
    5 V
    maximum switching capacity
    3000 VA/336 W
    resistive rated load
    12 A at 250 V AC
    12 A at 28 V DC
    minimum switching capacity
    500 mW at 100 mA / 5 V
    operating rate
    <= 600 cycles/hour under load
    <= 18000 cycles/hour no-load
    mechanical durability
    30000000 cycles
    electrical durability
    100000 cycles (12 A at 250 V, AC-1) NO
    100000 cycles (6 A at 250 V, AC-1) NC
    operating time
    20 ms operating
    20 ms reset
    average coil consumption
    0.45 W DC
    drop-out voltage threshold
    >= 0.1 Uc DC
    safety reliability data
    B10d = 10000000
    protection category
    RT I
    operating position
    Any position
    product weight
    0.03 lb(US) (0.014 kg)
    device presentation
    Complete product
    Environment
    dielectric strength
    1000 V AC between contacts
    2500 V AC between poles
    5000 V AC between coil and contact
    standards
    EN/IEC 61810-1
    CSA C22.2 No 14
    UL 508
    product certifications
    UL
    EAC
    CSA
    ambient air temperature for storage
    -40...185 °F (-40...85 °C)
    vibration resistance
    +/- 1 mm (f = 10...55 Hz) conforming to EN/IEC 60068-2-6
    IP degree of protection
    IP40 conforming to EN/IEC 60529
    shock resistance
    10 gn for11 ms not operating conforming to EN/IEC 60068-2-27
    5 gn for11 ms in operation conforming to EN/IEC 60068-2-27
    ambient air temperature for operation
    -40...185 °F (-40...85 °C) (DC)
    Ordering and shipping details
    Category
    22750 - INDUSTRIAL POINT OF PURCHASE
    Discount Schedule
    IPOP
    GTIN
    00785901657835
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.20999999999999999
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Digest 178 Catalog 19: Push Buttons and Operator Interface (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /