USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric RSB1A160M7S Picture
Discontinued

Schneider Eletric RSB1A160M7S Picture
Discontinued

interface plug-in relay - Zelio RSB - 1 C/O - 220 V AC - 16 A - with socket

Show more characteristics >
RSB1A160M7S  has not been replaced. Please contact your customer care center for more information.
  • Price*
    11.30 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Relay
    series name
    Interface relay
    product or component type
    Plug-in relay
    device short name
    RSB
    contacts type and composition
    1 C/O
    contact operation
    Standard
    [Uc] control circuit voltage
    220 V AC
    [Ithe] conventional enclosed thermal current
    16 A at -40...104 °F (-40...40 °C)
    status LED
    Without
    sale per indivisible quantity
    10
    Complementary
    shape of pin
    Flat
    average coil resistance
    35500 Ohm (AC)at 20 °C +/- 15 %
    System Voltage
    176...264 V, 50 Hz AC
    187...264 V, 60 Hz AC
    [Ui] rated insulation voltage
    400 V conforming to EN/IEC 60947
    [Uimp] rated impulse withstand voltage
    3.6 kV conforming to IEC 61000-4-5
    contacts material
    Silver alloy (Ag/Ni)
    [Ie] rated operational current
    16 A, NO (AC-1/DC-1) conforming to IEC
    8 A, NC (AC-1/DC-1) conforming to IEC
    minimum switching current
    5 mA
    maximum switching voltage
    300 V DC
    400 V AC
    minimum switching voltage
    5 V
    maximum switching capacity
    4000 VA (AC)
    448 W (DC)
    resistive rated load
    16 A at 250 V AC
    16 A at 28 V DC
    minimum switching capacity
    300 mWat 5 mA
    operating rate
    <= 600 cycles/hour under load
    <= 72000 cycles/hour no-load
    mechanical durability
    30000000 cycles
    electrical durability
    100000 cycles (16 A at 250 V, AC-1) NO
    100000 cycles (8 A at 250 V, AC-1) NC
    operating time
    10 ms between coil de-energisation and making of the Off-delay contact
    12 ms between coil energisation and making of the On-delay contact
    marking
    CE
    average coil consumption
    0.75 VA ACat 60 Hz
    drop-out voltage threshold
    >= 0.15 Uc AC
    safety reliability data
    B10d = 100000
    protection category
    RT I
    operating position
    Any position
    device presentation
    Complete product
    Environment
    dielectric strength
    1000 V AC between contacts
    2500 V AC between poles
    5000 V AC between coil and contact
    standards
    UL 508
    EN/IEC 61810-1
    CSA C22.2 No 14
    product certifications
    CSA
    UL
    GOST
    ambient air temperature for storage
    -40...185 °F (-40...85 °C)
    vibration resistance
    +/- 1 mm (f = 10...55 Hz) conforming to EN/IEC 60068-2-6
    IP degree of protection
    IP40 conforming to EN/IEC 60529
    shock resistance
    10 gn for11 ms not operating conforming to EN/IEC 60068-2-27
    5 gn for11 ms in operation conforming to EN/IEC 60068-2-27
    ambient air temperature for operation
    -40...158 °F (-40...70 °C) (AC)
    -40...185 °F (-40...85 °C) (DC)
    Ordering and shipping details
    Category
    21127 - ZELIO ICE CUBE RELAYS
    Discount Schedule
    CP2
    Nbr. of units in pkg.
    20
    Package weight(Lbs)
    0.14000000000000001
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /