USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

interface plug-in relay - Zelio RSB - 1 C/O - 120 V AC - 16 A - with socket

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    11.59 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Zelio Relay
    series name
    Interface relay
    product or component type
    Plug-in relay
    device short name
    RSB
    contacts type and composition
    1 C/O
    contact operation
    Standard
    [Uc] control circuit voltage
    120 V AC
    [Ithe] conventional enclosed thermal current
    16 A at -40...104 °F (-40...40 °C)
    status LED
    Without
    control type
    Without push-button
    sale per indivisible quantity
    10
    Complementary
    shape of pin
    Flat
    average coil resistance
    10200 Ohm (AC)at 20 °C +/- 15 %
    System Voltage
    102...144 V, 60 Hz AC
    96...144 V, 50 Hz AC
    [Ui] rated insulation voltage
    400 V conforming to EN/IEC 60947
    [Uimp] rated impulse withstand voltage
    3.6 kV conforming to IEC 61000-4-5
    contacts material
    Silver alloy (Ag/Ni)
    [Ie] rated operational current
    16 A, NO (AC-1/DC-1) conforming to IEC
    8 A, NC (AC-1/DC-1) conforming to IEC
    minimum switching current
    5 mA
    maximum switching voltage
    300 V DC
    400 V AC
    minimum switching voltage
    5 V
    maximum switching capacity
    4000 VA (AC)
    448 W (DC)
    resistive rated load
    16 A at 250 V AC
    16 A at 28 V DC
    minimum switching capacity
    300 mWat 5 mA
    operating rate
    <= 600 cycles/hour under load
    <= 72000 cycles/hour no-load
    mechanical durability
    30000000 cycles
    electrical durability
    100000 cycles (16 A at 250 V, AC-1) NO
    100000 cycles (8 A at 250 V, AC-1) NC
    operating time
    10 ms between coil de-energisation and making of the Off-delay contact
    12 ms between coil energisation and making of the On-delay contact
    marking
    CE
    average coil consumption
    0.75 VA ACat 60 Hz
    drop-out voltage threshold
    >= 0.15 Uc AC
    safety reliability data
    B10d = 100000
    protection category
    RT I
    operating position
    Any position
    device presentation
    Complete product
    Environment
    dielectric strength
    1000 V AC between contacts
    2500 V AC between poles
    5000 V AC between coil and contact
    standards
    EN/IEC 61810-1
    UL 508
    CSA C22.2 No 14
    product certifications
    CSA
    GOST
    UL
    ambient air temperature for storage
    -40...185 °F (-40...85 °C)
    vibration resistance
    +/- 1 mm (f = 10...55 Hz) conforming to EN/IEC 60068-2-6
    IP degree of protection
    IP40 conforming to EN/IEC 60529
    shock resistance
    10 gn for11 ms not operating conforming to EN/IEC 60068-2-27
    5 gn for11 ms in operation conforming to EN/IEC 60068-2-27
    ambient air temperature for operation
    -40...158 °F (-40...70 °C) (AC)
    -40...185 °F (-40...85 °C) (DC)
    Ordering and shipping details
    Category
    21127 - ZELIO ICE CUBE RELAYS
    Discount Schedule
    CP2
    GTIN
    00785901438649
    Nbr. of units in pkg.
    20
    Package weight(Lbs)
    4.0000000000000001E-2
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Relay Complete with Socket


    (1)
    Relays
    (2)
    Socket


  • Connections and Schema

    Wiring Diagram


    (1)
    Terminals 11 and 21,14 and 24,12 and 22 must be linked for this references

    NOTE: For DC input, A1 have to be +, otherwise it would short circuit from protection module


  • Performance Curves

    Electrical Durability of Contacts

    Durability (inductive load) = durability (resistive load) x reduction coefficient.

    Resistive AC load


    X
    Switching capacity (kVA)
    Y
    Durability (Number of operating cycles)

    Reduction coefficient for inductive AC load (depending on power factor cos ϕ)


    Y
    Reduction coefficient (A)

    Maximum switching capacity on resistive DC load


    X
    Voltage DC
    Y
    Current DC

    Note : These are typical curves, actual durability depends on load, environment, duty cycle, etc.