USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric RRV182100012LR Picture

View all Trench Duct

RRV182100012LR

Schneider Eletric RRV182100012LR Picture
View all Trench Duct
RRV182100012LR

TRENCH DUCT, REDUCER-LEFT HAND

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    1,670.00 USD
Add to My Products Remove from My Products

  • Main
    Range
    Trench Duct
    Product
    Reducer left-hand
    For Use With
    Trench Duct 18 in to 12 in
    Ordering and shipping details
    Category
    01409 - RSV,RCP TRENCH DUCT
    Discount Schedule
    PE10
    GTIN
    00785901272328
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    40
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.