USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Zelio, plugin relay socket, mixed contact, 16 A, 250 V, screw clamp, for RPM2 relays

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    6.71 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Relay
    product or component type
    Socket
    contact terminal arrangement
    Mixed
    product compatibility
    Plug-in relay RPM (2 C/O)
    shape of pin
    Flat
    device short name
    RPZ
    sale per indivisible quantity
    10
    Complementary
    [Ith] conventional free air thermal current
    15 A
    System Voltage
    < 250 V
    tightening torque
    < 1 N.m (M3.5 screw(s))
    fixing mode
    By screw mounting on panel
    Clip-on mounting on 35 mm symmetrical DIN rail
    marking
    CE
    width
    1.18 in (30 mm)
    product weight
    0.12 lb(US) (0.054 kg)
    Environment
    connections - terminals
    - screw clamp terminals, flexible cable with cable end 1 x 0.25...2 x 1 mm² / AWG 22...AWG 17
    - screw clamp terminals, solid cable without cable end 1 x 0.5...2 x 1.5 mm² / AWG 20...AWG 16
    standards
    IEC 61984
    product certifications
    UL
    CSA
    ambient air temperature for storage
    -40...185 °F (-40...85 °C)
    ambient air temperature for operation
    -40...131 °F (-40...55 °C)
    IP degree of protection
    IP20 conforming to EN/IEC 60529
    dielectric strength
    2500 V
    Ordering and shipping details
    Category
    21128 - ZELIO ICE CUBE RELAY ACCESSORIES
    Discount Schedule
    CP2
    GTIN
    00785901635604
    Nbr. of units in pkg.
    10
    Package weight(Lbs)
    0.13
    Returnability
    Y
    Country of origin
    TW
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Electromechanical and Solid-State Zelio™ Relays (Version 1.0)
    Digest 178 Catalog 23: Relays and Timers (Version 1.0)
    Zelio Relay - Electromechanical relays Catalog (Version 3.0)
    CAD
    Date
    Size
    Add to My Documents
    CAD for RPZF2: socket RPZ - mixed contact - 16 A - < 250 V - screw clamp - for relay RPM2 (Version 1.0)
    CAD file (on TraceParts) for RPZF2: socket RPZ - mixed contact - 16 A - < 250 V - screw clamp - for relay RPM2 (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    CSA Certificate RPZF, RUZC, RUZSC, RUZSF, RXZE2, RUW, RXM02, RXM04 (Version 1.0)
    UL Recognized RPZF RUZ RXZE2 RSLZ (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Relays
    (2)
    Protection module
    (3)
    Maintaining clamp


  • Connections and Schema

    Wiring Diagram


    Symbols shown in blue correspond to Nema marking.