USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

power relay plug-in - Zelio RPF - 2 CO - 120 V AC - 30 A

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    13.30 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Zelio Relay
    series name
    Power
    product or component type
    Plug-in relay
    device short name
    RPF
    contacts type and composition
    2 C/O
    [Uc] control circuit voltage
    120 V AC
    control type
    Without lockable test button
    shape of pin
    Flat
    contacts material
    Silver tin oxide
    [Ithe] conventional enclosed thermal current
    25 Aat -40...131 °F (-40...55 °C)for relays side by side without a gap
    30 Aat -40...131 °F (-40...55 °C)for 13 mm gap between two relays
    Resistive rated load
    25 Aat 28 V DC
    30 Aat 250 V AC
    utilisation coefficient
    10 %
    Complementary
    mounting support
    DIN rail
    Panel
    control circuit voltage limits
    96...132 V
    [Ie] rated operational current
    30 Aat 250 V AC (for NO) conforming to IEC
    30 Aat 277 V AC (for NO) conforming to UL
    20 Aat 28 V DC (for NO) conforming to UL
    3 Aat 250 V AC (for NC) conforming to IEC
    3 Aat 28 V DC (for NC) conforming to IEC
    3 Aat 277 V AC (for NC) conforming to UL
    3 Aat 28 V DC (for NC) conforming to UL
    25 Aat 28 V DC (for NO) conforming to IEC
    [Ui] rated insulation voltage
    250 V conforming to IEC
    300 V conforming to UL
    [Uimp] rated impulse withstand voltage
    4 kV 1.2/50 µs
    maximum switching voltage
    250 V conforming to IEC
    maximum switching capacity
    7500 VA/700 W
    Minimum recommended switching capacity
    6000 mW (500 mA/ 12 V)for NO
    170 mW (10 mA/ 6 V)for NC
    operating rate
    <= 18000 cycles/hour no-load
    <= 1200 cycles/hour under load
    mechanical durability
    5000000 cycles
    electrical durability
    100000 cycles resistive load
    Average coil consumption
    4 VAat 60 Hz
    drop-out voltage threshold
    >= 0.15 Uc
    Operate time
    25 ms
    Release time
    25 ms
    average resistance
    4250 Ohm (tolerance +/- 15 %)at 68 °F (20 °C)
    safety reliability data
    B10d = 100000
    protection category
    RT II
    operating position
    Any position
    product weight
    0.18 lb(US) (0.082 kg)
    device presentation
    Complete product
    Environment
    dielectric strength
    2000 V AC between poles with basic insulation
    1500 V AC between contacts with micro disconnection insulation
    4000 V AC between coil and contact with reinforced insulation
    standards
    EN/IEC 61810-1
    UL 508
    CSA C22.2 No 14
    product certifications
    CE
    CSA
    GOST
    UL
    ambient air temperature for storage
    -40...185 °F (-40...85 °C)
    ambient air temperature for operation
    -40...131 °F (-40...55 °C)
    vibration resistance
    3 gn (+/- 1 mm, f = 10...150 Hz) 5 cycles in operation
    10 gn (+/- 1 mm, f = 10...150 Hz) 5 cycles not operating
    IP degree of protection
    IP40 conforming to EN/IEC 60529
    shock resistance
    10 gn in operation
    30 gn not operating
    pollution degree
    3
    Ordering and shipping details
    Category
    21127 - ZELIO ICE CUBE RELAYS
    Discount Schedule
    CP2
    GTIN
    00785901437826
    Nbr. of units in pkg.
    10
    Package weight(Lbs)
    0.19
    Returnability
    Y
    Country of origin
    CN
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Electromechanical and Solid-State Zelio™ Relays (Version 1.0)
    Zelio Relay - Electromechanical relays Catalog (Version 3.0)
    Digest 178 Catalog 23: Relays and Timers (Version 1.0)
    CAD
    Date
    Size
    Add to My Documents
    CAD for RPF2BF7: power relay plug-in - Zelio RPF - 2 CO - 120 V AC - 30 A (Version 1.0)
    CAD file (on TraceParts) for RPF2BF7: power relay plug-in - Zelio RPF - 2 CO - 120 V AC - 30 A (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    UL LISTED Certificate RPM, RUMC, RUMF, RXM, RPF (Version 1.0)
    CSA Certificate RXM, RHK, RHN, RHZ, RPF (Version 1.0)
    UL Recognized RPF, RSL1, RPM, RSB, RUMC, RUMF, RXM (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 4/18/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 4/18/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Connections and Schema

    Wiring Diagram


    Symbols shown in blue correspond to Nema marking.


  • Performance Curves

    Electrical Durability of Contacts
    AC Resistive load


    X
    Switching capacity (kVA)
    Y
    Durability (number of operating cycles)

    AC Reduction coefficient for inductive load (depending on power factor cos ϕ)

    Durability (inductive load) = durability (resistive load) x reduction coefficient.


    Y
    reduction coefficient

    Maximum switching capacity on DC resistive load


    A
    30 A
    B
    25 A

    Note : These are typical curves, actual durability depends on load, environment, duty cycle, etc.