USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

REACTOR DRIVE LINE 3PH 7.5HP 208/230V OPEN

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    311.21 USD
Add to My Products Remove from My Products

  • Complementary
    [In] rated current
    25 A
    AWG gauge
    AWG 22...AWG 5
    depth
    5.8 in
    electrical connection
    Screw clamp terminal
    height
    3.5 in
    permissible voltage
    600 V AC
    product weight
    14 lb(US)
    protection type
    Current protection
    Overvoltage protection
    Harmonic distortion
    width
    7.2 in
    Environment
    NEMA degree of protection
    No enclosure rating (open device)
    product certifications
    CE
    UL listed file E180243
    CSA LR29753
    Ordering and shipping details
    Category
    22062 - LINE REACTORS/FILTERS (RL,KLC)
    Discount Schedule
    CP4C
    GTIN
    00785901514480
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    14
    Returnability
    N
    Country of origin
    US
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Digest 178 Catalog 26: AC Drives and Soft Starters (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.