USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

REACTOR DRIVE LINE 3PH 2-3HP 5% TYPE 1

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    314.63 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Complementary
    [In] rated current
    4 A
    AWG gauge
    AWG 22...AWG 14
    depth
    6 in
    electrical connection
    Screw clamp terminal
    height
    8 in
    permissible voltage
    600 V AC
    product weight
    12 lb(US)
    protection type
    Current protection
    Overvoltage protection
    Harmonic distortion
    width
    8 in
    Environment
    product certifications
    CE
    UL listed file E180243
    CSA LR29753
    Ordering and shipping details
    Category
    22062 - LINE REACTORS/FILTERS (RL,KLC)
    Discount Schedule
    CP4C
    GTIN
    00785901142645
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    11
    Returnability
    Y
    Country of origin
    US
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Digest 178 Catalog 26: AC Drives and Soft Starters (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.