USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Automatic Molded Case Switch 600V, 1200A, 65KA, Busbar Connection, Aux Switch

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    14,196.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Automatic switch
    range of product
    PowerPact R
    trip unit technology
    Magnetic
    accessory / separate part type
    Auxiliary switch 2 NO + 2 NC
    Complementary
    [Ie] rated operational current
    1200 A
    System Voltage
    600 V AC
    mounting mode
    Unit mount
    poles description
    3P
    breaking capacity
    65 kA 240 V AC
    65 kA 480 V AC
    65 kA 600 V AC
    continuous current rating
    80 %
    electrical connection
    Busbar connection load
    Busbar connection line
    height
    16.24 in
    width
    16.53 in
    depth
    14.49 in
    Environment
    product certifications
    CSA
    IEC
    UL listed
    Ordering and shipping details
    Category
    01245 - RG,H,J,K,L,N UNIT MT BREAKERS
    Discount Schedule
    DE2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    52
    Returnability
    N
    Country of origin
    US
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.